NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Die.DieLocationBuilder . More...
Public Types | |
enum | LocationType { SelectLocation, NewPoint, NewCoordinateSystem, NewVector, NewPlane } |
the options available for defining the location More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Matrix3x3 | CoordinateSystemMatrix [get, set] |
Returns or sets the coordinate system matrix More... | |
unsafe NXOpen.Point3d | CoordinateSystemOrigin [get, set] |
Returns or sets the coordinate system origin More... | |
unsafe NXOpen.Die.DieLocationBuilder.LocationType | InputType [get, set] |
Returns or sets the type of source that defined the location More... | |
unsafe NXOpen.SelectNXObject | Location [get] |
Returns the selected location More... | |
unsafe NXOpen.Plane | Plane [get, set] |
Returns or sets the specified plane More... | |
unsafe NXOpen.Point | Point [get, set] |
Returns or sets the specified point More... | |
unsafe NXOpen.Direction | Vector [get, set] |
Returns or sets the specified vector More... | |
Represents a NXOpen.Die.DieLocationBuilder .
The Die Location Item is a helper and identifies a single item in the NXOpen.Die.DieLocationBuilder . The item allows the user to fully specify a single location point for items such as hole center or clamping slot location. Note that a non-point is selected, such as a plane or coordinate system, the control point of the object will be used for the location.
To create a new instance of this class, use NXOpen.Die.DieCollection.CreateDieLocation
Created in NX6.0.0
the options available for defining the location
unsafe bool NXOpen.Die.DieLocationBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the coordinate system matrix
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the coordinate system origin
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the type of source that defined the location
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the selected location
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the specified plane
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the specified point
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the specified vector
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.