NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Die.DieDirectionBuilder . More...
Public Types | |
enum | DirectionType { Selection, CoordinateSystem, Vector } |
the options available for defining the direction More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Matrix3x3 | CoordinateSystemMatrix [get, set] |
Returns or sets the coordinate system matrix More... | |
unsafe NXOpen.Point3d | CoordinateSystemOrigin [get, set] |
Returns or sets the coordinate system origin More... | |
unsafe NXOpen.SelectNXObject | Direction [get] |
Returns the selected direction More... | |
unsafe NXOpen.Die.DieDirectionBuilder.DirectionType | InputType [get, set] |
Returns or sets the type of input that defined the direction More... | |
unsafe bool | ReverseSourceDirection [get, set] |
Returns or sets the indication if the source's direction should be reversed. More... | |
unsafe NXOpen.Direction | Vector [get, set] |
Returns or sets the specified vector More... | |
Represents a NXOpen.Die.DieDirectionBuilder .
The Die Direction is a helper to the main Die Design feature to gather the vector for items such as Trim direction or Flange direction. Note that if a coordinate system is specified, then the direction will be -Z of that coordinate system.
To create a new instance of this class, use NXOpen.Die.DieCollection.CreateDieDirection
Created in NX6.0.0
unsafe bool NXOpen.Die.DieDirectionBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the coordinate system matrix
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the coordinate system origin
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the selected direction
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the type of input that defined the direction
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the indication if the source's direction should be reversed.
True indicates the source's direction should be reversed
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the specified vector
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.