NXOpen .NET Reference
12.0.0
|
Taper definition for the end of the Die Engineering Draw Bead. More...
Public Types | |
enum | TaperTypes { Spherical, Washout, Point } |
Taper types to define how the slope is created for the bead end. More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Point | TaperPoint [get, set] |
Returns or sets the point used for defining the radius value of the spherical taper. More... | |
unsafe NXOpen.Expression | TaperRadius [get] |
Returns the expression containing the radius value for a spherical taper. More... | |
unsafe NXOpen.Die.DrawBeadTaperBuilder.TaperTypes | TaperType [get, set] |
Returns or sets the method to apply for defining the taper. More... | |
unsafe NXOpen.Expression | TaperWashoutHeight [get] |
Returns the expression containing the height value for a washout taper. More... | |
unsafe NXOpen.Expression | TaperWashoutLength [get] |
Returns the expression containing the length value for a washout taper. More... | |
Taper definition for the end of the Die Engineering Draw Bead.
The taper can be defined at the start, end, or both ends of the draw bead and smoothly transition the bead back into the sheet body.
Created in NX7.5.0
Taper types to define how the slope is created for the bead end.
unsafe bool NXOpen.Die.DrawBeadTaperBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the point used for defining the radius value of the spherical taper.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the expression containing the radius value for a spherical taper.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the method to apply for defining the taper.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the expression containing the height value for a washout taper.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the expression containing the length value for a washout taper.
Created in NX7.5.0
License requirements: None.