NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Die.AddendumSectionBuilder which is used to create or edit an addendum section. More...
Public Types | |
enum | SectionLocationType { AtPoint, AtPlane, WithCurve } |
The settings indicating the location of the section being created. More... | |
enum | SectionShapeType { Basic, DrawBar, Simple, Channel, Blend, Extension, System, UserDefined, Reuse, Blank } |
The settings to indicate the section shape. More... | |
enum | SectionOrientationType { Default, ThreeDPerpendicular, Conjugate, Isoparametric, IncidentEdge, Blank } |
The settings to indicate the section orientation. More... | |
enum | SurfaceBuildType { NoSurface, Sectional, CurveMesh, ChannelTunnelCap, MultipleFaceBlend, WallsOnly, DiskFaceBlend, SphereFaceBlend } |
The settings to indicate the surface type. More... | |
enum | SegmentType { Plus, Punch, FirstStretchWall, Reverse, TrimLedge, DiePunch, SecondStretchWall, DieReverse, FlatToBead } |
The settings to indicate the segment type to update. More... | |
enum | SegmentParameterType { Length, Angle, Radius, ArcLength } |
The settings to indicate which parameter of the segment to lock. More... | |
Public Member Functions | |
unsafe void | CutSection (NXOpen.Curve section, bool copyPlaneData) |
Cuts section in order to be pasted at another location. More... | |
unsafe void | TrimExtendConstraintCurve (NXOpen.Section constraintCurve) |
Trims or extends constraint curve. More... | |
unsafe NXOpen.Section | DeleteExtendSection () |
Deletes the NXOpen.Section used for extended constraint curve. More... | |
unsafe void | CopySection (NXOpen.Curve section, bool copyPlaneData) |
Copies addendum section in order to be pasted at another location. More... | |
unsafe void | InitializeEditParameters (NXOpen.Curve section) |
Initializes environment to start editing parameters of a section. More... | |
unsafe double | UpdateSegment (bool temporary, NXOpen.Curve section, NXOpen.Die.AddendumSectionBuilder.SegmentType segment, double lengthRadius, double angle) |
Updates length or angle value of a segment. More... | |
unsafe void | LockSegment (NXOpen.Curve section, NXOpen.Die.AddendumSectionBuilder.SegmentType segment, NXOpen.Die.AddendumSectionBuilder.SegmentParameterType type) |
Lock a segment parameter value. More... | |
unsafe void | UnlockSegment (NXOpen.Curve section, NXOpen.Die.AddendumSectionBuilder.SegmentType segment, NXOpen.Die.AddendumSectionBuilder.SegmentParameterType type) |
Unlock a segment parameter value. More... | |
unsafe void | ResetSection (NXOpen.Curve section) |
Resets the section to the last saved state. More... | |
unsafe void | EditBlendSection (NXOpen.Curve section, double radius) |
Edit radius value of blend section. More... | |
unsafe void | ReplaceSectionCurve (NXOpen.Curve section) |
Replaces the current section with the edited one. More... | |
unsafe void | TerminateEditParameters (NXOpen.Curve section) |
Cleans up environment after editing parameters of a section. More... | |
unsafe void | UpdateSection (NXOpen.Curve section) |
Updates section after editing segments via NXOpen.Die.AddendumSectionBuilder.UpdateSegment . More... | |
unsafe NXOpen.Section | CreateExtendSection () |
Creates a NXOpen.Section object containing the extended constraint curve. More... | |
unsafe void | ReplaceConstraintCurve (NXOpen.Curve editedCurve) |
Replaces the constraint curve with an edited curve. More... | |
unsafe void | MoveSectionOrigin (NXOpen.Curve section, NXOpen.Point3d newOrigin, int useSectionPlane) |
Moves addendum section to a new location. More... | |
unsafe void | ChangeSectionPlane (NXOpen.Curve section, NXOpen.Direction plane) |
Changes the section orientation. More... | |
unsafe void | UpdateSectionAttributes (NXOpen.Curve section) |
Updates the section attributes. More... | |
unsafe void | PasteSectionFromCurve (NXOpen.Curve curve) |
Creates a section by reading the section parameters from the input curve and pasting at the location specified by NXOpen.Die.AddendumSectionBuilder.SectionPoint More... | |
unsafe void | CreateSectionFromReuse (string fileName) |
Creates a section using the information stored in the reuse library. More... | |
unsafe void | UpdateSectionsAfterConstraintChange () |
Called to update the section when constraint curve or constraint surface is changed. More... | |
unsafe void | MirrorSections () |
Mirror sections using plane from NXOpen.Die.AddendumSectionBuilder.MirrorPlane . More... | |
unsafe void | DeleteSections () |
Delete addendum sections from NXOpen.Die.AddendumSectionBuilder.Sections . More... | |
unsafe void | CreateSection () |
Create addendum section using previously supplied parameters. More... | |
unsafe void | RecreateSections () |
Re-create all existing sections because of a change in the draw direction or product faces. More... | |
unsafe void | PasteSection () |
Paste section. More... | |
unsafe void | Reinitialize () |
Reinitialize the environment after changes to input data such as draw vector or product faces More... | |
unsafe void | DefaultDraw () |
Create default draw vector based upon the input product faces. More... | |
unsafe void | TranslateWall () |
Translate the constraint curve in the direction of the last wall segment of the addendum section using the distance supplied by NXOpen.Die.AddendumSectionBuilder.TranslateDistance . More... | |
unsafe void | SmoothCurve () |
Smooth the constraint curve using the radius supplied by NXOpen.Die.AddendumSectionBuilder.SmoothRadius . More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the angle tolerance. More... | |
unsafe NXOpen.Die.DieAttributesBuilder | Attributes [get] |
Returns the color and string attributes of the section. More... | |
unsafe NXOpen.Section | ByCurves [get] |
Returns the curves used to approximate an addendum section. More... | |
unsafe NXOpen.ScCollector | ConstraintCurve [get] |
Returns the constraint curve. More... | |
unsafe NXOpen.Curve | ConstraintCurveToEdit [get] |
Returns the constraint curve to edit. More... | |
unsafe NXOpen.ScCollector | ConstraintFaces [get] |
Returns the constraint faces. More... | |
unsafe NXOpen.Curve | CurveToExtend [get, set] |
Returns or sets the constraint curve to extend. More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance. More... | |
unsafe NXOpen.Direction | DrawDirection [get, set] |
Returns or sets the draw direction. More... | |
unsafe NXOpen.Curve | EditedConstraintCurve [get, set] |
Returns or sets the edited constraint curve. More... | |
unsafe NXOpen.GeometricUtilities.CurveLengthData | ExtendData [get] |
Returns the object used to extend the constraint curve which is accessed via NXOpen.Die.AddendumSectionBuilder.ConstraintCurve . More... | |
unsafe NXOpen.Expression | ExtendEndDistance [get] |
Returns the distance to extend the end of the constraint curve. More... | |
unsafe NXOpen.Expression | ExtendStartDistance [get] |
Returns the distance to extend the start of the constraint curve. More... | |
unsafe double | FacetDensity [get, set] |
Returns or sets the facet density. More... | |
unsafe NXOpen.Die.DieLimitsBuilder | Limits [get] |
Returns the limits to control the span of the preview surface More... | |
unsafe NXOpen.Die.AddendumSectionBuilder.SectionLocationType | LocationType [get, set] |
Returns or sets the location where the section will be created. More... | |
unsafe NXOpen.Expression | MaximumPositive [get] |
Returns the maximum positive trim angle. More... | |
unsafe NXOpen.Expression | MinimumDraftAngle [get] |
Returns the minimum draft angle. More... | |
unsafe NXOpen.Expression | MinimumNegative [get] |
Returns the minimum negative trim angle. More... | |
unsafe NXOpen.Expression | MinimumRadius [get] |
Returns the minimum radius. More... | |
unsafe NXOpen.Expression | MinimumTrimLedge [get] |
Returns the minimum trim ledge. More... | |
unsafe NXOpen.Plane | MirrorPlane [get, set] |
Returns or sets the mirror plane. More... | |
unsafe NXOpen.Section | NeutralCurve [get] |
Returns the neutral curve. More... | |
unsafe NXOpen.Expression | PlusLength [get] |
Returns the minimum plus length. More... | |
unsafe NXOpen.ScCollector | Product [get] |
Returns the product faces. More... | |
unsafe NXOpen.Die.AddendumSectionBuilder.SectionOrientationType | SectionOrientation [get, set] |
Returns or sets the section orientation. More... | |
unsafe NXOpen.Plane | SectionPlane [get, set] |
Returns or sets the section plane. More... | |
unsafe NXOpen.Point | SectionPoint [get, set] |
Returns or sets the origin point where the section will be located. More... | |
unsafe NXOpen.Die.AddendumSectionBuilder.SectionShapeType | SectionShape [get, set] |
Returns or sets the section shape. More... | |
unsafe NXOpen.SelectDisplayableObjectList | Sections [get] |
Returns the addendum sections to edit. More... | |
unsafe NXOpen.Expression | SmoothRadius [get] |
Returns the smoothing radius for the constraint curve used by NXOpen.Die.AddendumSectionBuilder.SmoothCurve . More... | |
unsafe NXOpen.Die.AddendumSectionBuilder.SurfaceBuildType | SurfaceBuildMethod [get, set] |
Returns or sets the addendum surface build method. More... | |
unsafe NXOpen.Expression | TranslateDistance [get] |
Returns the translate distance used by NXOpen.Die.AddendumSectionBuilder.TranslateWall . More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Die.AddendumSectionBuilder which is used to create or edit an addendum section.
To create a new instance of this class, use NXOpen.Die.DieCollection.CreateAddendumSectionBuilder
Created in NX7.5.0
The settings to indicate the section orientation.
The settings to indicate the section shape.
The settings to indicate the segment type to update.
The settings to indicate the surface type.
unsafe void NXOpen.Die.AddendumSectionBuilder.ChangeSectionPlane | ( | NXOpen.Curve | section, |
NXOpen.Direction | plane | ||
) |
Changes the section orientation.
Created in NX7.5.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
section | Section to edit. |
plane | New section orientation plane. |
unsafe void NXOpen.Die.AddendumSectionBuilder.CopySection | ( | NXOpen.Curve | section, |
bool | copyPlaneData | ||
) |
Copies addendum section in order to be pasted at another location.
Created in NX7.5.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
section | Section to copy. |
copyPlaneData | Indicates whether to copy the orientation plane of the section. |
unsafe NXOpen.Section NXOpen.Die.AddendumSectionBuilder.CreateExtendSection | ( | ) |
Creates a NXOpen.Section object containing the extended constraint curve.
Created in NX7.5.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
unsafe void NXOpen.Die.AddendumSectionBuilder.CreateSection | ( | ) |
Create addendum section using previously supplied parameters.
Created in NX7.5.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
unsafe void NXOpen.Die.AddendumSectionBuilder.CreateSectionFromReuse | ( | string | fileName | ) |
Creates a section using the information stored in the reuse library.
Created in NX7.5.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
fileName | name of reuse library containing addendum section information |
unsafe void NXOpen.Die.AddendumSectionBuilder.CutSection | ( | NXOpen.Curve | section, |
bool | copyPlaneData | ||
) |
Cuts section in order to be pasted at another location.
Created in NX7.5.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
section | Section to cut. |
copyPlaneData | Indicates whether to copy the orientation plane of the section. |
unsafe void NXOpen.Die.AddendumSectionBuilder.DefaultDraw | ( | ) |
Create default draw vector based upon the input product faces.
Created in NX7.5.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
unsafe NXOpen.Section NXOpen.Die.AddendumSectionBuilder.DeleteExtendSection | ( | ) |
Deletes the NXOpen.Section used for extended constraint curve.
Created in NX7.5.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
unsafe void NXOpen.Die.AddendumSectionBuilder.DeleteSections | ( | ) |
Delete addendum sections from NXOpen.Die.AddendumSectionBuilder.Sections .
Created in NX7.5.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
unsafe void NXOpen.Die.AddendumSectionBuilder.EditBlendSection | ( | NXOpen.Curve | section, |
double | radius | ||
) |
Edit radius value of blend section.
Created in NX7.5.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
section | Blend section to edit. |
radius | New radius value. |
unsafe void NXOpen.Die.AddendumSectionBuilder.InitializeEditParameters | ( | NXOpen.Curve | section | ) |
Initializes environment to start editing parameters of a section.
Created in NX7.5.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
section | Section to edit. |
unsafe void NXOpen.Die.AddendumSectionBuilder.LockSegment | ( | NXOpen.Curve | section, |
NXOpen.Die.AddendumSectionBuilder.SegmentType | segment, | ||
NXOpen.Die.AddendumSectionBuilder.SegmentParameterType | type | ||
) |
Lock a segment parameter value.
Created in NX7.5.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
section | Section to update. |
segment | Segment to update. |
type | Segment parameter to lock. |
unsafe void NXOpen.Die.AddendumSectionBuilder.MirrorSections | ( | ) |
Mirror sections using plane from NXOpen.Die.AddendumSectionBuilder.MirrorPlane .
Created in NX7.5.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
unsafe void NXOpen.Die.AddendumSectionBuilder.MoveSectionOrigin | ( | NXOpen.Curve | section, |
NXOpen.Point3d | newOrigin, | ||
int | useSectionPlane | ||
) |
Moves addendum section to a new location.
Created in NX7.5.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
section | Section to move. |
newOrigin | Point Coordinates of new origin. |
useSectionPlane | Non-zero value indicates that the orientation plane of the section is to be kept when the section is moved. |
unsafe void NXOpen.Die.AddendumSectionBuilder.PasteSection | ( | ) |
Paste section.
Created in NX7.5.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
unsafe void NXOpen.Die.AddendumSectionBuilder.PasteSectionFromCurve | ( | NXOpen.Curve | curve | ) |
Creates a section by reading the section parameters from the input curve and pasting at the location specified by NXOpen.Die.AddendumSectionBuilder.SectionPoint
Created in NX7.5.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
curve | Section to edit. |
unsafe void NXOpen.Die.AddendumSectionBuilder.RecreateSections | ( | ) |
Re-create all existing sections because of a change in the draw direction or product faces.
Created in NX7.5.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
unsafe void NXOpen.Die.AddendumSectionBuilder.Reinitialize | ( | ) |
Reinitialize the environment after changes to input data such as draw vector or product faces
Created in NX7.5.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
unsafe void NXOpen.Die.AddendumSectionBuilder.ReplaceConstraintCurve | ( | NXOpen.Curve | editedCurve | ) |
Replaces the constraint curve with an edited curve.
Created in NX7.5.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
editedCurve | New edited curve to replace existing constraint curve. |
unsafe void NXOpen.Die.AddendumSectionBuilder.ReplaceSectionCurve | ( | NXOpen.Curve | section | ) |
Replaces the current section with the edited one.
Created in NX7.5.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
section | Section to edit. |
unsafe void NXOpen.Die.AddendumSectionBuilder.ResetSection | ( | NXOpen.Curve | section | ) |
Resets the section to the last saved state.
Created in NX7.5.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
section | Section to reset. |
unsafe void NXOpen.Die.AddendumSectionBuilder.SmoothCurve | ( | ) |
Smooth the constraint curve using the radius supplied by NXOpen.Die.AddendumSectionBuilder.SmoothRadius .
Created in NX7.5.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
unsafe void NXOpen.Die.AddendumSectionBuilder.TerminateEditParameters | ( | NXOpen.Curve | section | ) |
Cleans up environment after editing parameters of a section.
Created in NX7.5.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
section | Edited section. |
unsafe void NXOpen.Die.AddendumSectionBuilder.TranslateWall | ( | ) |
Translate the constraint curve in the direction of the last wall segment of the addendum section using the distance supplied by NXOpen.Die.AddendumSectionBuilder.TranslateDistance .
Created in NX7.5.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
unsafe void NXOpen.Die.AddendumSectionBuilder.TrimExtendConstraintCurve | ( | NXOpen.Section | constraintCurve | ) |
Trims or extends constraint curve.
Created in NX7.5.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
constraintCurve | Constraint curve to modify |
unsafe void NXOpen.Die.AddendumSectionBuilder.UnlockSegment | ( | NXOpen.Curve | section, |
NXOpen.Die.AddendumSectionBuilder.SegmentType | segment, | ||
NXOpen.Die.AddendumSectionBuilder.SegmentParameterType | type | ||
) |
Unlock a segment parameter value.
Created in NX7.5.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
section | Section to update. |
segment | Segment to update. |
type | Segment parameter to unlock. |
unsafe void NXOpen.Die.AddendumSectionBuilder.UpdateSection | ( | NXOpen.Curve | section | ) |
Updates section after editing segments via NXOpen.Die.AddendumSectionBuilder.UpdateSegment .
This makes permanent the temporary changes so that any future calls to NXOpen.Die.AddendumSectionBuilder.ResetSection will reset the section to this state.
Created in NX7.5.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
section | Section being edited. |
unsafe void NXOpen.Die.AddendumSectionBuilder.UpdateSectionAttributes | ( | NXOpen.Curve | section | ) |
Updates the section attributes.
You must call NXOpen.Die.AddendumSectionBuilder.Attributes first in order to set the attributes to be updated.
Created in NX7.5.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
section | Section to edit. |
unsafe void NXOpen.Die.AddendumSectionBuilder.UpdateSectionsAfterConstraintChange | ( | ) |
Called to update the section when constraint curve or constraint surface is changed.
Created in NX7.5.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
unsafe double NXOpen.Die.AddendumSectionBuilder.UpdateSegment | ( | bool | temporary, |
NXOpen.Curve | section, | ||
NXOpen.Die.AddendumSectionBuilder.SegmentType | segment, | ||
double | lengthRadius, | ||
double | angle | ||
) |
Updates length or angle value of a segment.
Created in NX7.5.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
temporary | Indicates that change to section is temporary in that NXOpen.Die.AddendumSectionBuilder.ResetSection can be called to undo changes. |
section | Section to update. |
segment | Segment to update. |
lengthRadius | Value for the new Length/Radius of the segment. |
angle | Value for the angle of the segment. |
|
getset |
Returns or sets the angle tolerance.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the color and string attributes of the section.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the curves used to approximate an addendum section.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the constraint curve.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the constraint curve to edit.
This function will read the objects using NXOpen.Die.AddendumSectionBuilder.ConstraintCurve . and if needed create a non-associative curve to be used by the edit curve functions. The only case where it will not create a curve is if there is only one non-associative spline on the selection.
Created in NX7.5.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the constraint faces.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the constraint curve to extend.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the distance tolerance.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the draw direction.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the edited constraint curve.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the object used to extend the constraint curve which is accessed via NXOpen.Die.AddendumSectionBuilder.ConstraintCurve .
Need to call function NXOpen.Die.AddendumSectionBuilder.CreateExtendSection before calling this function.
Created in NX7.5.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the distance to extend the end of the constraint curve.
Created in NX7.5.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the distance to extend the start of the constraint curve.
Created in NX7.5.0
License requirements: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the facet density.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the limits to control the span of the preview surface
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the location where the section will be created.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the maximum positive trim angle.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the minimum draft angle.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the minimum negative trim angle.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the minimum radius.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the minimum trim ledge.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the mirror plane.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the neutral curve.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the minimum plus length.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the product faces.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the section orientation.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the section plane.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
getset |
Returns or sets the origin point where the section will be located.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the addendum sections to edit.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the section shape.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the smoothing radius for the constraint curve used by NXOpen.Die.AddendumSectionBuilder.SmoothCurve .
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the addendum surface build method.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING") OR prog_die_wizard ("UG/Progressive Die Wizard")
|
get |
Returns the translate distance used by NXOpen.Die.AddendumSectionBuilder.TranslateWall .
Created in NX7.5.0
License requirements: None.