NXOpen .NET Reference
12.0.0
|
Represents an CurveLength data. More...
Public Member Functions | |
unsafe void | SetStartDistance (string startDistance) |
Set start distance More... | |
unsafe void | SetEndDistance (string endDistance) |
Set end distance More... | |
unsafe void | SetTotalLength (string totalLength) |
Set total length More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | EndDistance [get] |
Returns the end distance More... | |
unsafe NXOpen.GeometricUtilities.ExtensionDirection | ExtensionDirection [get, set] |
Returns or sets the extension direction More... | |
unsafe NXOpen.GeometricUtilities.ExtensionMethod | ExtensionMethod [get, set] |
Returns or sets the total or incremental extension method More... | |
unsafe NXOpen.GeometricUtilities.ExtensionSide | ExtensionSide [get, set] |
Returns or sets the extension side option More... | |
unsafe NXOpen.Expression | StartDistance [get] |
Returns the start distance More... | |
unsafe NXOpen.Expression | TotalLength [get] |
Returns the total length More... | |
Represents an CurveLength data.
Created in NX4.0.0
unsafe void NXOpen.GeometricUtilities.CurveLengthData.SetEndDistance | ( | string | endDistance | ) |
Set end distance
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
endDistance | End distance |
unsafe void NXOpen.GeometricUtilities.CurveLengthData.SetStartDistance | ( | string | startDistance | ) |
Set start distance
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
startDistance | Start distance |
unsafe void NXOpen.GeometricUtilities.CurveLengthData.SetTotalLength | ( | string | totalLength | ) |
Set total length
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
totalLength | Total Length |
unsafe bool NXOpen.GeometricUtilities.CurveLengthData.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the end distance
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the extension direction
Created in NX4.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the total or incremental extension method
Created in NX4.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the extension side option
Created in NX4.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the start distance
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the total length
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING")