NXOpen .NET Reference
12.0.0
|
A manager to deal with all objects. More...
Public Member Functions | |
unsafe NXOpen.Diagramming.BulkEditBuilder | CreateBulkEditBuilder () |
Creates a NXOpen.Diagramming.BulkEditBuilder More... | |
unsafe NXOpen.Diagramming.CannedAnnotationBuilder | CreateCannedAnnotationBuilder (NXOpen.Diagramming.Annotation annotation) |
Creates a NXOpen.Diagramming.CannedAnnotationBuilder . More... | |
unsafe void | OpenSheet (NXOpen.Diagramming.Sheet sheet) |
Opens a NXOpen.Diagramming.Sheet . More... | |
A manager to deal with all objects.
To obtain an instance of this class, refer to NXOpen.Part
Created in NX10.0.0
unsafe NXOpen.Diagramming.BulkEditBuilder NXOpen.Diagramming.DiagrammingManager.CreateBulkEditBuilder | ( | ) |
Creates a NXOpen.Diagramming.BulkEditBuilder
Created in NX10.0.0
License requirements: None.
unsafe NXOpen.Diagramming.CannedAnnotationBuilder NXOpen.Diagramming.DiagrammingManager.CreateCannedAnnotationBuilder | ( | NXOpen.Diagramming.Annotation | annotation | ) |
Creates a NXOpen.Diagramming.CannedAnnotationBuilder .
Created in NX10.0.0
License requirements: None.
annotation | NXOpen.Diagramming.Annotation to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
unsafe void NXOpen.Diagramming.DiagrammingManager.OpenSheet | ( | NXOpen.Diagramming.Sheet | sheet | ) |
Opens a NXOpen.Diagramming.Sheet .
Created in NX10.0.0
Deprecated in NX12.0.0. Moved to SheetManager
License requirements: None.
sheet |
|
getset |
Returns or sets the active sheet
Created in NX11.0.0
Deprecated in NX12.0.0. Moved to SheetManager
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the NXOpen.Diagramming.AnnotationCollection belonging to this part
Created in NX10.0.0
|
get |
Returns the NXOpen.Diagramming.ConnectionCollection belonging to this part
Created in NX10.0.0
|
get |
Returns the NXOpen.Diagramming.GroupCollection belonging to this part
Created in NX10.0.0
|
get |
Returns the NXOpen.Diagramming.LeaderLineCollection belonging to this part
Created in NX10.0.0
|
get |
Returns the NXOpen.Diagramming.NodeCollection belonging to this part
Created in NX10.0.0
|
get |
Returns the NXOpen.Diagramming.PortCollection belonging to this part
Created in NX10.0.0
|
get |
Returns the NXOpen.Diagramming.ShapeCollection belonging to this part
Created in NX10.0.0
|
get |
Returns the NXOpen.Diagramming.SheetBordersAndZonesCollection belonging to this part
Created in NX10.0.0
|
get |
Returns the NXOpen.Diagramming.SheetCollection belonging to this part
Created in NX10.0.0
|
get |
Returns the NXOpen.Diagramming.Tables.TableCollection belonging to this part
Created in NX10.0.0
|
get |
Returns the tag of this object.
|
get |
Returns the NXOpen.Diagramming.TitleBlockCollection belonging to this part
Created in NX11.0.1