NXOpen .NET Reference
12.0.0
|
Represents a collection of Title Block. More...
Public Member Functions | |
NXOpen.Diagramming.TitleBlock[] | ToArray () |
Returns an array of NXOpen.Diagramming.TitleBlock objects. More... | |
unsafe NXOpen.Diagramming.DefineTitleBlockBuilder | CreateDefineTitleBlockBuilder (NXOpen.Diagramming.TitleBlock titleBlock) |
Creates a NXOpen.Diagramming.DefineTitleBlockBuilder . More... | |
unsafe NXOpen.Diagramming.PopulateTitleBlockBuilder | CreatePopulateTitleBlockBuilder (NXOpen.Diagramming.TitleBlock[] titleBlocks) |
Creates a NXOpen.Diagramming.PopulateTitleBlockBuilder . More... | |
unsafe NXOpen.Diagramming.TitleBlock | FindObject (string journalIdentifier) |
Finds the NXOpen.Diagramming.TitleBlock with the given identifier as recorded in a journal. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of Title Block.
To obtain an instance of this class, refer to NXOpen.Diagramming.DiagrammingManager
Created in NX11.0.1
unsafe NXOpen.Diagramming.DefineTitleBlockBuilder NXOpen.Diagramming.TitleBlockCollection.CreateDefineTitleBlockBuilder | ( | NXOpen.Diagramming.TitleBlock | titleBlock | ) |
Creates a NXOpen.Diagramming.DefineTitleBlockBuilder .
Created in NX11.0.1
License requirements: None.
titleBlock | NXOpen.Diagramming.TitleBlock to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
unsafe NXOpen.Diagramming.PopulateTitleBlockBuilder NXOpen.Diagramming.TitleBlockCollection.CreatePopulateTitleBlockBuilder | ( | NXOpen.Diagramming.TitleBlock[] | titleBlocks | ) |
Creates a NXOpen.Diagramming.PopulateTitleBlockBuilder .
Created in NX11.0.1
License requirements: None.
titleBlocks |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Diagramming.TitleBlock NXOpen.Diagramming.TitleBlockCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.Diagramming.TitleBlock with the given identifier as recorded in a journal.
An exception will be thrown if no object can be found with given name.
Created in NX11.0.1
License requirements: None.
journalIdentifier | Identifier to be found |
NXOpen.Diagramming.TitleBlock [] NXOpen.Diagramming.TitleBlockCollection.ToArray | ( | ) |
Returns an array of NXOpen.Diagramming.TitleBlock objects.
|
get |
Returns the tag of this object.