NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Diagramming.PopulateTitleBlockBuilder builder More...
Public Member Functions | |
unsafe string | GetCellValueForLabel (string label) |
Return the value of the cell for given label. More... | |
unsafe void | SetCellValueForLabel (string label, string value) |
Sets the value of the cell for given label. More... | |
unsafe NXOpen.Diagramming.TitleBlockCellBuilder | GetCell (NXOpen.Diagramming.Tables.Table table, int rowIndex, int columnIndex) |
Get the cell builder. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Diagramming.PopulateTitleBlockBuilder builder
To create a new instance of this class, use NXOpen.Diagramming.TitleBlockCollection.CreatePopulateTitleBlockBuilder
Created in NX11.0.1
unsafe NXOpen.Diagramming.TitleBlockCellBuilder NXOpen.Diagramming.PopulateTitleBlockBuilder.GetCell | ( | NXOpen.Diagramming.Tables.Table | table, |
int | rowIndex, | ||
int | columnIndex | ||
) |
Get the cell builder.
Created in NX11.0.1
License requirements: None.
table | |
rowIndex | |
columnIndex |
unsafe string NXOpen.Diagramming.PopulateTitleBlockBuilder.GetCellValueForLabel | ( | string | label | ) |
Return the value of the cell for given label.
If multiple title blocks are input, then the value of the cell from the first title block, which has the cell with given label, is returned.
Created in NX11.0.1
License requirements: None.
label | Label whose value is queried |
unsafe void NXOpen.Diagramming.PopulateTitleBlockBuilder.SetCellValueForLabel | ( | string | label, |
string | value | ||
) |
Sets the value of the cell for given label.
If multiple title blocks are selected, then values of cells with the given label in all the title blocks are set.
Created in NX11.0.1
License requirements: None.
label | Label whose value is to be set |
value | Value of the label |