NXOpen .NET Reference
12.0.0
|
Represents a builder to edit NXOpen.Diagramming.TitleBlock 's cell More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | Label [get, set] |
Returns or sets the cell label More... | |
unsafe bool | Lock [get, set] |
Returns or sets the lock status More... | |
unsafe string | Value [get, set] |
Returns or sets the editable text of the cell More... | |
Represents a builder to edit NXOpen.Diagramming.TitleBlock 's cell
This is a sub-builder class and cannot be directly instantiated
Created in NX11.0.1
unsafe bool NXOpen.Diagramming.TitleBlockCellBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the cell label
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the lock status
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the editable text of the cell
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")