NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Diagramming.DefineTitleBlockBuilder builder More...
Public Member Functions | |
unsafe void | GetTables (out NXOpen.Diagramming.Tables.Table[] tables) |
Get tables. More... | |
unsafe void | SetTables (NXOpen.Diagramming.Tables.Table[] tables) |
Set tables. More... | |
unsafe NXOpen.Diagramming.TitleBlockCellBuilder | GetCell (NXOpen.Diagramming.Tables.Table table, int rowIndex, int columnIndex) |
Get the cell builder. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Diagramming.DefineTitleBlockBuilder builder
To create a new instance of this class, use NXOpen.Diagramming.TitleBlockCollection.CreateDefineTitleBlockBuilder
Created in NX11.0.1
unsafe NXOpen.Diagramming.TitleBlockCellBuilder NXOpen.Diagramming.DefineTitleBlockBuilder.GetCell | ( | NXOpen.Diagramming.Tables.Table | table, |
int | rowIndex, | ||
int | columnIndex | ||
) |
Get the cell builder.
Created in NX11.0.1
License requirements: None.
table | |
rowIndex | |
columnIndex |
unsafe void NXOpen.Diagramming.DefineTitleBlockBuilder.GetTables | ( | out NXOpen.Diagramming.Tables.Table[] | tables | ) |
Get tables.
Created in NX11.0.1
License requirements: None.
tables |
unsafe void NXOpen.Diagramming.DefineTitleBlockBuilder.SetTables | ( | NXOpen.Diagramming.Tables.Table[] | tables | ) |
Set tables.
Created in NX11.0.1
License requirements: None.
tables |