NXOpen .NET Reference
12.0.0
|
Represents a BulkEditBuilder to edit bulk of objects. More...
Public Member Functions | |
unsafe void | SetSheetElements (NXOpen.Diagramming.SheetElement[] sheetElements) |
Sets the sheet elements for bulk editing. More... | |
unsafe void | SetDeltaXCoordinate (double deltaXCoordinate) |
Sets the delta value of X coordinate for bulk moving. More... | |
unsafe void | SetDeltaYCoordinate (double deltaYCoordinate) |
Sets the delta value of Y coordinate for bulk moving. More... | |
unsafe void | SetHide (bool hide) |
Sets the visibility of sheet elements. More... | |
unsafe void | SetHideLabel (bool hideLabel) |
Sets the visibility of labels. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Diagramming.RenderingPropertiesBuilder | RenderingProperties [get] |
Returns the line rendering properties. More... | |
Represents a BulkEditBuilder to edit bulk of objects.
To create a new instance of this class, use NXOpen.Diagramming.DiagrammingManager.CreateBulkEditBuilder
Created in NX10.0.0
unsafe void NXOpen.Diagramming.BulkEditBuilder.SetDeltaXCoordinate | ( | double | deltaXCoordinate | ) |
Sets the delta value of X coordinate for bulk moving.
Created in NX10.0.0
License requirements: None.
deltaXCoordinate |
unsafe void NXOpen.Diagramming.BulkEditBuilder.SetDeltaYCoordinate | ( | double | deltaYCoordinate | ) |
Sets the delta value of Y coordinate for bulk moving.
Created in NX10.0.0
License requirements: None.
deltaYCoordinate |
unsafe void NXOpen.Diagramming.BulkEditBuilder.SetHide | ( | bool | hide | ) |
Sets the visibility of sheet elements.
Created in NX11.0.0
License requirements: None.
hide |
unsafe void NXOpen.Diagramming.BulkEditBuilder.SetHideLabel | ( | bool | hideLabel | ) |
Sets the visibility of labels.
Created in NX11.0.0
License requirements: None.
hideLabel |
unsafe void NXOpen.Diagramming.BulkEditBuilder.SetSheetElements | ( | NXOpen.Diagramming.SheetElement[] | sheetElements | ) |
Sets the sheet elements for bulk editing.
Created in NX10.0.0
License requirements: None.
sheetElements |
|
get |
Returns the line rendering properties.
Created in NX10.0.0
License requirements: None.