NXOpen .NET Reference
12.0.0
|
Represents a collection of leader line. More...
Public Member Functions | |
NXOpen.Diagramming.LeaderLine[] | ToArray () |
Returns an array of NXOpen.Diagramming.LeaderLine objects. More... | |
unsafe NXOpen.Diagramming.LeaderLineBuilder | CreateLeaderLineBuilder (NXOpen.Diagramming.LeaderLine leaderLine) |
Creates a NXOpen.Diagramming.LeaderLineBuilder . More... | |
unsafe NXOpen.Diagramming.LeaderLine | FindObject (string journalIdentifier) |
Finds the NXOpen.Diagramming.LeaderLine with the given identifier as recorded in a journal. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of leader line.
To obtain an instance of this class, refer to NXOpen.Diagramming.DiagrammingManager
Created in NX10.0.0
unsafe NXOpen.Diagramming.LeaderLineBuilder NXOpen.Diagramming.LeaderLineCollection.CreateLeaderLineBuilder | ( | NXOpen.Diagramming.LeaderLine | leaderLine | ) |
Creates a NXOpen.Diagramming.LeaderLineBuilder .
Created in NX10.0.0
License requirements: None.
leaderLine | NXOpen.Diagramming.LeaderLine to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Diagramming.LeaderLine NXOpen.Diagramming.LeaderLineCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.Diagramming.LeaderLine with the given identifier as recorded in a journal.
An exception will be thrown if no object can be found with given name.
Created in NX10.0.0
License requirements: None.
journalIdentifier | Identifier to be found |
NXOpen.Diagramming.LeaderLine [] NXOpen.Diagramming.LeaderLineCollection.ToArray | ( | ) |
Returns an array of NXOpen.Diagramming.LeaderLine objects.
|
get |
Returns the tag of this object.