NXOpen .NET Reference
12.0.0
|
Represents a LeaderLineBuilder. More...
Public Types | |
enum | VerticalAlignmentOption { Top, Middle, Bottom } |
Represents the option NXOpen.Diagramming.LeaderLineBuilder.VerticalAlignment for a NXOpen.Diagramming.LeaderLineBuilder . More... | |
Public Types inherited from NXOpen.Diagramming.SheetElementBuilder | |
enum | ResizeOptionType { AnyDirection, OnAnchor, SameRatio, SameRationOnCorner, SameRatioOnEdge } |
Represents the resize option for a NXOpen.Diagramming.SheetElementBuilder . More... | |
Public Member Functions | |
unsafe void | GetBendPoints (out NXOpen.Point2d[] points) |
Get bending points for polyline to render the leader line. More... | |
unsafe void | SetBendPoints (NXOpen.Point2d[] points) |
Set bending points for polyline to render the leader line. More... | |
unsafe void | SetTerminator (NXOpen.Diagramming.SheetElement terminator, int segmentId, double percentX, double inputX, double percentY, double inputY) |
Sets the terminator of the leader. More... | |
unsafe void | GetTerminator (out NXOpen.Diagramming.SheetElement terminator, out int segmentId, out double percentX, out double inputX, out double percentY, out double inputY) |
Gets the terminator of the leader. More... | |
Public Member Functions inherited from NXOpen.Diagramming.SheetElementBuilder | |
unsafe void | GetMinNodeSize (out double[] sizeValues) |
Gets the minimum node size values More... | |
unsafe void | SetMinNodeSize (double[] sizeValues) |
Sets the minimum node size values More... | |
unsafe void | GetAllowedTransformations (out bool isAllowedTranslation, out bool isAllowedRotation, out bool isAllowedScale, out bool isAllowedShear) |
Get the allowed transformations of the sheet element. More... | |
unsafe void | SetOwningSheet (NXOpen.Diagramming.Sheet owningSheet) |
Set the owning sheet when the sheet element is created. More... | |
Properties | |
unsafe NXOpen.Diagramming.DiagrammingArrowtype | ArrowType [get, set] |
Returns or sets the arrow type of the end arrow More... | |
unsafe double | StubLength [get, set] |
Returns or sets the stub length of this leader line. More... | |
unsafe NXOpen.Diagramming.DiagrammingStubsides | StubSides [get, set] |
Returns or sets the stub sides of this leader line. More... | |
unsafe NXOpen.Diagramming.LeaderLineBuilder.VerticalAlignmentOption | VerticalAlignment [get, set] |
Returns or sets the vertical alignment option. More... | |
Properties inherited from NXOpen.Diagramming.SheetElementBuilder | |
unsafe double | Height [get, set] |
Returns or sets the height. More... | |
unsafe NXOpen.Diagramming.DiagrammingSizingpolicy | HeightPolicy [get, set] |
Returns or sets the height policy. More... | |
unsafe bool | Internal [get] |
Returns the flag that indicates if the sheet element is internal. More... | |
unsafe NXOpen.Diagramming.Annotation | Label [get] |
Returns the label of this sheet element. More... | |
unsafe string | LabelName [get, set] |
Returns or sets the label name of this sheet element. More... | |
unsafe NXOpen.Diagramming.LocationBuilder | Location [get] |
Returns the location of the sheet element relative to another sheet element. More... | |
unsafe NXOpen.Diagramming.DiagrammingLocationstyle | LocationStyle [get, set] |
Returns or sets the location style. More... | |
unsafe bool | MirrorX [get, set] |
Returns or sets the sheet element to Mirror along the X axis. More... | |
unsafe bool | MirrorY [get, set] |
Returns or sets the sheet element to Mirror along the Y axis. More... | |
unsafe NXOpen.Diagramming.SheetElement | Owner [get, set] |
Returns or sets the owning sheet element. More... | |
unsafe NXOpen.Diagramming.Sheet | OwningSheet [get] |
Returns the owning sheet. More... | |
unsafe NXOpen.Diagramming.SheetElementBuilder.ResizeOptionType | ResizeOption [get, set] |
Returns or sets the resize option of the sheet element More... | |
unsafe double | Rotation [get, set] |
Returns or sets the rotation angle that is counter clockwise and relative to the owner. More... | |
unsafe NXOpen.Diagramming.SheetElement | SourceElement [get] |
Returns the source element that records which sheet element it is a copy of. More... | |
unsafe bool | UpToDate [get] |
Returns the flag that indicates if the sheet element is up to date. More... | |
unsafe bool | Visible [get] |
Returns the flag that indicates if the sheet element is visible. More... | |
unsafe double | Width [get, set] |
Returns or sets the width. More... | |
unsafe NXOpen.Diagramming.DiagrammingSizingpolicy | WidthPolicy [get, set] |
Returns or sets the width policy. More... | |
unsafe double | X [get, set] |
Returns or sets the absolute x coordinate. More... | |
unsafe double | Y [get, set] |
Returns or sets the absolute y coordinate. More... | |
unsafe int | ZDepth [get, set] |
Returns or sets the Z depth. More... | |
Represents a LeaderLineBuilder.
To create a new instance of this class, use NXOpen.Diagramming.LeaderLineCollection.CreateLeaderLineBuilder
Created in NX10.0.0
Represents the option NXOpen.Diagramming.LeaderLineBuilder.VerticalAlignment for a NXOpen.Diagramming.LeaderLineBuilder .
Enumerator | |
---|---|
Top |
Setting the vertical alignment top |
Middle |
Setting the vertical alignment middle |
Bottom |
Setting the vertical alignment bottom |
unsafe void NXOpen.Diagramming.LeaderLineBuilder.GetBendPoints | ( | out NXOpen.Point2d[] | points | ) |
Get bending points for polyline to render the leader line.
Created in NX10.0.0
License requirements: None.
points |
unsafe void NXOpen.Diagramming.LeaderLineBuilder.GetTerminator | ( | out NXOpen.Diagramming.SheetElement | terminator, |
out int | segmentId, | ||
out double | percentX, | ||
out double | inputX, | ||
out double | percentY, | ||
out double | inputY | ||
) |
Gets the terminator of the leader.
Created in NX11.0.0
License requirements: None.
terminator | |
segmentId | |
percentX | |
inputX | |
percentY | |
inputY |
unsafe void NXOpen.Diagramming.LeaderLineBuilder.SetBendPoints | ( | NXOpen.Point2d[] | points | ) |
Set bending points for polyline to render the leader line.
Created in NX10.0.0
License requirements: None.
points |
unsafe void NXOpen.Diagramming.LeaderLineBuilder.SetTerminator | ( | NXOpen.Diagramming.SheetElement | terminator, |
int | segmentId, | ||
double | percentX, | ||
double | inputX, | ||
double | percentY, | ||
double | inputY | ||
) |
Sets the terminator of the leader.
Created in NX11.0.0
License requirements: None.
terminator | |
segmentId | |
percentX | |
inputX | |
percentY | |
inputY |
|
getset |
Returns or sets the arrow type of the end arrow
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the stub length of this leader line.
The negative value is not expected.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the stub sides of this leader line.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the vertical alignment option.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.