NXOpen .NET Reference
12.0.0
|
Represents a CannedAnnotationBuilder. More...
Public Types | |
enum | InheritOption { Preferences, CustomerDefaults, Selection } |
Represents the inherit option. More... | |
Public Member Functions | |
unsafe NXOpen.Diagramming.LeaderLineBuilder | CreateLeaderLine () |
Create a new NXOpen.Diagramming.LeaderLineBuilder builder. More... | |
unsafe void | Inherit (NXOpen.Diagramming.CannedAnnotationBuilder.InheritOption inheritOption, NXOpen.Diagramming.Annotation annotation) |
Inherit. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Diagramming.AnnotationBuilder | AnnotationBuilder [get] |
Returns the annotation of this canned annotation. More... | |
unsafe NXOpen.Diagramming.LeaderLineBuilderList | LeaderLines [get] |
Returns the list of the leader lines. More... | |
unsafe int | TextBoxIndent [get, set] |
Returns or sets the indent value of the text box in the canned annotation. More... | |
unsafe bool | TextBoxModifiable [get, set] |
Returns or sets the flag that indicates if the text box in the canned annotation is modifiable. More... | |
unsafe bool | TextBoxShadowBox [get, set] |
Returns or sets the flag that indicates if the text box in the canned annotation has shadow box. More... | |
Represents a CannedAnnotationBuilder.
To create a new instance of this class, use NXOpen.Diagramming.DiagrammingManager.CreateCannedAnnotationBuilder
Created in NX10.0.0
unsafe NXOpen.Diagramming.LeaderLineBuilder NXOpen.Diagramming.CannedAnnotationBuilder.CreateLeaderLine | ( | ) |
Create a new NXOpen.Diagramming.LeaderLineBuilder builder.
Created in NX10.0.0
License requirements: None.
unsafe void NXOpen.Diagramming.CannedAnnotationBuilder.Inherit | ( | NXOpen.Diagramming.CannedAnnotationBuilder.InheritOption | inheritOption, |
NXOpen.Diagramming.Annotation | annotation | ||
) |
Inherit.
Created in NX11.0.0
License requirements: None.
inheritOption | |
annotation |
|
get |
Returns the annotation of this canned annotation.
Created in NX10.0.0
License requirements: None.
|
get |
Returns the list of the leader lines.
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the indent value of the text box in the canned annotation.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag that indicates if the text box in the canned annotation is modifiable.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag that indicates if the text box in the canned annotation has shadow box.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.