NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Diagramming.SheetBordersAndZones objects More...
Public Member Functions | |
NXOpen.Diagramming.SheetBordersAndZones[] | ToArray () |
Returns an array of NXOpen.Diagramming.SheetBordersAndZones objects. More... | |
unsafe NXOpen.Diagramming.SheetBordersAndZones | FindObject (string name) |
Finds the NXOpen.Diagramming.SheetBordersAndZones with the given name. More... | |
unsafe NXOpen.Diagramming.SheetBordersAndZonesBuilder | CreateSheetBordersAndZonesBuilder (NXOpen.Diagramming.SheetBordersAndZones bordersAndZones) |
Creates a borders and zones builder More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Diagramming.SheetBordersAndZones objects
To obtain an instance of this class, refer to NXOpen.Diagramming.DiagrammingManager
Created in NX10.0.0
unsafe NXOpen.Diagramming.SheetBordersAndZonesBuilder NXOpen.Diagramming.SheetBordersAndZonesCollection.CreateSheetBordersAndZonesBuilder | ( | NXOpen.Diagramming.SheetBordersAndZones | bordersAndZones | ) |
Creates a borders and zones builder
Created in NX10.0.0
License requirements: drafting ("DRAFTING")
bordersAndZones | NXOpen.Diagramming.SheetBordersAndZones to be redefined, if a null reference (Nothing in Visual Basic) then creates a new one |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Diagramming.SheetBordersAndZones NXOpen.Diagramming.SheetBordersAndZonesCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.Diagramming.SheetBordersAndZones with the given name.
An exception will be thrown if no object can be found with the given name.
Created in NX10.0.0
License requirements: None.
name | Drawing sheet name |
NXOpen.Diagramming.SheetBordersAndZones [] NXOpen.Diagramming.SheetBordersAndZonesCollection.ToArray | ( | ) |
Returns an array of NXOpen.Diagramming.SheetBordersAndZones objects.
|
get |
Returns the tag of this object.