NXOpen .NET Reference
12.0.0
|
The SheetBordersAndZones builder More...
Public Types | |
enum | HorizontalCenteringMarkType { None, LeftArrow, RightArrow, LeftandRightArrow, LeftandRightLine } |
Represents the horizontal centering mark type. More... | |
enum | VerticalCenteringMarkType { None, BottomArrow, TopArrow, BottomandTopArrow, BottomandTopLine } |
Represents the vertical centering mark type. More... | |
enum | ZoneMethod { None, Standard, Custom } |
Represents the zone method. More... | |
enum | ZoneOrigin { BottomRight, TopLeft, TopRight, BottomLeft } |
Represents the zone origin. More... | |
enum | ArrowStyleType { Filled, Closed, ClosedSolid, Open } |
Represents the arrow style type More... | |
enum | ArrowDirectionType { OutofSheet, IntoSheet } |
Represents the arrow direction type More... | |
enum | TrimmingMarkStyleType { Triangle, Corner } |
Represents the trimming mark style type More... | |
Public Member Functions | |
unsafe void | SetOwningSheet (NXOpen.Diagramming.Sheet owningSheet) |
Set the owning sheet when the sheet element is created. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | BottomMargin [get, set] |
Returns or sets the value of the margin in bottom border. More... | |
unsafe double | CenteringMarkExtension [get, set] |
Returns or sets the length of centering marks extension from inner border More... | |
unsafe bool | CreateBorders [get, set] |
Returns or sets the flag that indicates if borders are created. More... | |
unsafe bool | CreateTrimmingMarks [get, set] |
Returns or sets the flag that indicate if trimming marks are created. More... | |
unsafe bool | CreateZoneLabels [get, set] |
Returns or sets the flag that indicates if zone labels are created. More... | |
unsafe bool | CreateZoneMarking [get, set] |
Returns or sets the flag that indicates if zone marking is create. More... | |
unsafe NXOpen.Diagramming.SheetBordersAndZonesBuilder.HorizontalCenteringMarkType | HorizontalCenteringMark [get, set] |
Returns or sets the horizontal centering mark used to show the type of centering mark like LeftArrow/RightArrow. More... | |
unsafe double | HorizontalSize [get, set] |
Returns or sets the size of horizontal zones. More... | |
unsafe int | LabelFont [get, set] |
Returns or sets the font of the label(text). More... | |
unsafe double | LabelHeight [get, set] |
Returns or sets the height of the label(text). More... | |
unsafe double | LeftMargin [get, set] |
Returns or sets the value of the margin in left border. More... | |
unsafe double | MarkingHeight [get, set] |
Returns or sets the height of marking. More... | |
unsafe NXOpen.Diagramming.SheetBordersAndZonesBuilder.ZoneMethod | Method [get, set] |
Returns or sets the type of methods to create the zones. More... | |
unsafe NXOpen.Diagramming.SheetBordersAndZonesBuilder.ZoneOrigin | Origin [get, set] |
Returns or sets the type of zone origin like TopLeft/BottomRight. More... | |
unsafe double | RightMargin [get, set] |
Returns or sets the value of the margin in right border. More... | |
unsafe NXOpen.Diagramming.SheetBorderSettingsBuilder | SheetBorderSettings [get] |
Returns the sheet border settings builder used to get the values related to borders More... | |
unsafe NXOpen.Diagramming.SheetMarginSettingsBuilder | SheetMarginSettings [get] |
Returns the sheet margin settings builder used to get the values related to margins More... | |
unsafe NXOpen.Diagramming.SheetZoneSettingsBuilder | SheetZoneSettings [get] |
Returns the sheet zone settings builder used to get the values related to zones More... | |
unsafe double | TopMargin [get, set] |
Returns or sets the value of the margin in top border. More... | |
unsafe double | TrimmingMarkLength [get, set] |
Returns or sets the length of trimming mark. More... | |
unsafe double | TrimmingMarkThickness [get, set] |
Returns or sets the width of trimming mark. More... | |
unsafe NXOpen.Diagramming.SheetBordersAndZonesBuilder.VerticalCenteringMarkType | VerticalCenteringMark [get, set] |
Returns or sets the vertical centering mark used to show the type of centering mark like TopArrow/BottomArrow. More... | |
unsafe double | VerticalSize [get, set] |
Returns or sets the size of vertical zones. More... | |
unsafe double | Width [get, set] |
Returns or sets the width of border. More... | |
The SheetBordersAndZones builder
To create a new instance of this class, use NXOpen.Diagramming.SheetBordersAndZonesCollection.CreateSheetBordersAndZonesBuilder
Created in NX10.0.0
unsafe void NXOpen.Diagramming.SheetBordersAndZonesBuilder.SetOwningSheet | ( | NXOpen.Diagramming.Sheet | owningSheet | ) |
Set the owning sheet when the sheet element is created.
It is not allowed to change the owning sheet when editing the borders and zones.
Created in NX10.0.0
License requirements: None.
owningSheet |
|
getset |
Returns or sets the value of the margin in bottom border.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the length of centering marks extension from inner border
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag that indicates if borders are created.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag that indicate if trimming marks are created.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag that indicates if zone labels are created.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag that indicates if zone marking is create.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the horizontal centering mark used to show the type of centering mark like LeftArrow/RightArrow.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the size of horizontal zones.
It should be greater than zero.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the font of the label(text).
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the height of the label(text).
It should be greater than zero.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the value of the margin in left border.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the height of marking.
It should be greater than zero.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the type of methods to create the zones.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the type of zone origin like TopLeft/BottomRight.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the value of the margin in right border.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the sheet border settings builder used to get the values related to borders
Created in NX11.0.1
License requirements: None.
|
get |
Returns the sheet margin settings builder used to get the values related to margins
Created in NX11.0.1
License requirements: None.
|
get |
Returns the sheet zone settings builder used to get the values related to zones
Created in NX11.0.1
License requirements: None.
|
getset |
Returns or sets the value of the margin in top border.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the length of trimming mark.
It should be greater than zero.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the width of trimming mark.
It should be greater than zero.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the vertical centering mark used to show the type of centering mark like TopArrow/BottomArrow.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the size of vertical zones.
It should be greater than zero.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the width of border.
It should be greater than zero.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.