NXOpen .NET Reference
12.0.0
|
The SheetZoneSettings builder More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | ContinueZoneIndexingAcrossSheets [get, set] |
Returns or sets the flag indicates whether the index for horizontal numeric zone labels will continue onto the next sheet or not. More... | |
unsafe double | CornerZoneModification [get, set] |
Returns or sets the corner zone modification used as determine the size of the corner zone. More... | |
unsafe bool | CreateZoneLabels [get, set] |
Returns or sets the flag indicates to create zone labels or not. More... | |
unsafe bool | CreateZoneMarkings [get, set] |
Returns or sets the flag indicates to create zone markings or not. More... | |
unsafe bool | CreateZones [get, set] |
Returns or sets the flag indicates to create zones or not. More... | |
unsafe double | HorizontalSize [get, set] |
Returns or sets the size of the horizontal zone. More... | |
unsafe int | LabelColor [get, set] |
Returns or sets the color of the label(text). More... | |
unsafe int | LabelFont [get, set] |
Returns or sets the font of the label(text). More... | |
unsafe double | LabelHeight [get, set] |
Returns or sets the height of the label(text). More... | |
unsafe bool | LabelItalicized [get, set] |
Returns or sets the flag indicates the label(text) is italic or not. More... | |
unsafe int | LabelWidth [get, set] |
Returns or sets the width of the label(text) like Regular, Bold. More... | |
unsafe string | LabelsToSkip [get, set] |
Returns or sets the characters to skip in label(text). More... | |
unsafe double | MarkingHeight [get, set] |
Returns or sets the height of the marking. More... | |
unsafe NXOpen.LineColorFontWidthBuilder | MarkingLineColorWidth [get] |
Returns the color and width of marking line. More... | |
unsafe NXOpen.Diagramming.ZoneOrigin | Origin [get, set] |
Returns or sets the type of zone origin like TopLeft/BottomRight. More... | |
unsafe double | VerticalSize [get, set] |
Returns or sets the size of the vertical zone. More... | |
The SheetZoneSettings builder
Created in NX11.0.1
unsafe bool NXOpen.Diagramming.SheetZoneSettingsBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the flag indicates whether the index for horizontal numeric zone labels will continue onto the next sheet or not.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the corner zone modification used as determine the size of the corner zone.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag indicates to create zone labels or not.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag indicates to create zone markings or not.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag indicates to create zones or not.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the size of the horizontal zone.
It must be greater than zero.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the color of the label(text).
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the font of the label(text).
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the height of the label(text).
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag indicates the label(text) is italic or not.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the characters to skip in label(text).
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the width of the label(text) like Regular, Bold.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the height of the marking.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the color and width of marking line.
Created in NX11.0.1
License requirements: None.
|
getset |
Returns or sets the type of zone origin like TopLeft/BottomRight.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the size of the vertical zone.
It must be greater than zero.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.