NXOpen .NET Reference
12.0.0
|
The SheetBorderSettings builder More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | ArrowAngle [get, set] |
Returns or sets the angle of arrow in the borders. More... | |
unsafe NXOpen.Diagramming.ArrowDirectionType | ArrowDirection [get, set] |
Returns or sets the direction of arrow like Into Sheet or Out of Sheet. More... | |
unsafe double | ArrowHeadTail [get, set] |
Returns or sets the length of arrow tail. More... | |
unsafe double | ArrowLength [get, set] |
Returns or sets the length of arrow in the borders. More... | |
unsafe NXOpen.Diagramming.ArrowStyleType | ArrowStyle [get, set] |
Returns or sets the type of arrow style like Open, Closed. More... | |
unsafe double | BorderLineWidth [get, set] |
Returns or sets the width of border. More... | |
unsafe double | CenteringMarkLength [get, set] |
Returns or sets the length of centering mark. More... | |
unsafe NXOpen.LineColorFontWidthBuilder | CenteringMarksColorWidth [get] |
Returns the color and width of centering marks. More... | |
unsafe double | CenteringMarksExtension [get, set] |
Returns or sets the length of centering marks extension from inner border. More... | |
unsafe NXOpen.Diagramming.HorizontalCenteringMarkType | CenteringMarksHorizontal [get, set] |
Returns or sets the horizontal centering mark used to show the type of centering mark like LeftArrow/RightArrow. More... | |
unsafe NXOpen.Diagramming.VerticalCenteringMarkType | CenteringMarksVertical [get, set] |
Returns or sets the vertical centering mark used to show the type of centering mark like TopArrow/BottomArrow. More... | |
unsafe bool | CreateBorders [get, set] |
Returns or sets the flag that indicates if borders are created. More... | |
unsafe bool | CreateTrimmingMarks [get, set] |
Returns or sets the flag indicates to create trimming marks or not. More... | |
unsafe bool | DisplaySheetSizeInBorder [get, set] |
Returns or sets the flag indicates to display sheet size in border or not More... | |
unsafe double | DistanceFromInnerBorder [get, set] |
Returns or sets the distance between inner border and arrow head. More... | |
unsafe NXOpen.LineColorFontWidthBuilder | InnerLineCFW [get] |
Returns the color, font and width of inner border line. More... | |
unsafe NXOpen.Diagramming.Method | Method [get, set] |
Returns or sets the type of method to display like Standard/Custom More... | |
unsafe NXOpen.LineColorFontWidthBuilder | OuterLineCFW [get] |
Returns the color, font and width of outer border line. More... | |
unsafe NXOpen.NXColor | TrimmingMarkColor [get, set] |
Returns or sets the color of trimming mark. More... | |
unsafe double | TrimmingMarkLength [get, set] |
Returns or sets the length of trimming mark. More... | |
unsafe NXOpen.Diagramming.TrimmingMarkStyleType | TrimmingMarkStyle [get, set] |
Returns or sets the type of trimming mark style like Corner or Triangle. More... | |
unsafe double | TrimmingMarkWidth [get, set] |
Returns or sets the width of trimming mark. More... | |
The SheetBorderSettings builder
Created in NX11.0.1
unsafe bool NXOpen.Diagramming.SheetBorderSettingsBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the angle of arrow in the borders.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the direction of arrow like Into Sheet or Out of Sheet.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the length of arrow tail.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the length of arrow in the borders.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the type of arrow style like Open, Closed.
..
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the width of border.
It should be greater than zero.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the length of centering mark.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the color and width of centering marks.
Created in NX11.0.1
License requirements: None.
|
getset |
Returns or sets the length of centering marks extension from inner border.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the horizontal centering mark used to show the type of centering mark like LeftArrow/RightArrow.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the vertical centering mark used to show the type of centering mark like TopArrow/BottomArrow.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag that indicates if borders are created.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag indicates to create trimming marks or not.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag indicates to display sheet size in border or not
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the distance between inner border and arrow head.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the color, font and width of inner border line.
Created in NX11.0.1
License requirements: None.
|
getset |
Returns or sets the type of method to display like Standard/Custom
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the color, font and width of outer border line.
Created in NX11.0.1
License requirements: None.
|
getset |
Returns or sets the color of trimming mark.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the length of trimming mark.
It should be greater than zero.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the type of trimming mark style like Corner or Triangle.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the width of trimming mark.
It should be greater than zero.
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.