NXOpen .NET Reference
12.0.0
|
Represents a Turning tool builder More...
Public Types | |
enum | InsertPositions { Topside, Underside } |
the available insert positions More... | |
enum | HolderShankTypes { Square, Round } |
the available turn holder shank types More... | |
Properties | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | HolderAngleBuilder [get] |
Returns the holder angle builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | HolderLengthBuilder [get] |
Returns the turn holder length builder (inheritable double) More... | |
unsafe bool | HolderLock [get, set] |
Returns or sets the lock turn holder toggle More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | HolderShankLineBuilder [get] |
Returns the turn holder shank line builder (inheritable double) More... | |
unsafe NXOpen.CAM.TurningToolBuilder.HolderShankTypes | HolderShankType [get, set] |
Returns or sets the turn holder shank type More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | HolderShankWidthBuilder [get] |
Returns the turn holder shank width builder (inheritable double) More... | |
unsafe bool | HolderUse [get, set] |
Returns or sets the use turn holder toggle More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | HolderWidthBuilder [get] |
Returns the turn holder width builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | InsertLengthBuilder [get] |
Returns the insert length builder (inheritable double) More... | |
unsafe NXOpen.CAM.TurningToolBuilder.InsertPositions | InsertPosition [get, set] |
Returns or sets the insert position More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | InsertWidthBuilder [get] |
Returns the insert width builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | LeftAngleBuilder [get] |
Returns the left angle builder (inheritable double) More... | |
unsafe NXOpen.CAM.ManageToolPartBuilder | ManageToolPartBuilder [get] |
Returns the manage tool part builder More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | MaxDepthBuilder [get] |
Returns the max. More... | |
unsafe bool | MaxDepthToggle [get, set] |
Returns or sets the max. More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | MaxFacingDiameterBuilder [get] |
Returns the max. More... | |
unsafe bool | MaxFacingDiameterToggle [get, set] |
Returns or sets the max. More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | MaxToolReachBuilder [get] |
Returns the max. More... | |
unsafe bool | MaxToolReachToggle [get, set] |
Returns or sets the max. More... | |
unsafe NXOpen.CAM.NCGroup | McsSpindleGroup [get, set] |
Returns or sets the MCS spindle group More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | MinBoringDiameterBuilder [get] |
Returns the min. More... | |
unsafe bool | MinBoringDiameterToggle [get, set] |
Returns or sets the min. More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | MinFacingDiameterBuilder [get] |
Returns the min. More... | |
unsafe bool | MinFacingDiameterToggle [get, set] |
Returns or sets the min. More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | NoseRadiusBuilder [get] |
Returns the nose radius builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | NoseWidthBuilder [get] |
Returns the nose width builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | OrientAngleBuilder [get] |
Returns the orient angle builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | RightAngleBuilder [get] |
Returns the right angle builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | ThicknessBuilder [get] |
Returns the thickness builder (inheritable double) More... | |
unsafe NXOpen.CAM.TrackingBuilder | TrackingBuilder [get] |
Returns the tracking point builder More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | XMountBuilder [get] |
Returns the x mount builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | YMountBuilder [get] |
Returns the y mount builder (inheritable double) More... | |
Properties inherited from NXOpen.CAM.ToolBuilder | |
unsafe string | ChannelName [get, set] |
Returns or sets the channel's name More... | |
unsafe NXOpen.CAM.CutterExport | CutterExportBuilder [get] |
Returns the cutter export builder More... | |
unsafe string | HolderDescription [get, set] |
Returns or sets the holder description More... | |
unsafe string | HolderLibraryReference [get, set] |
Returns or sets the holder libref More... | |
unsafe NXOpen.CAM.Ude | LibraryParametersBuilder [get] |
Returns the Library Data Object More... | |
unsafe string | TlCtlgNum [get, set] |
Returns or sets the Catalog Number More... | |
unsafe string | TlDescription [get, set] |
Returns or sets the Cutter Description More... | |
unsafe NXOpen.CAM.InheritableIntBuilder | TlHolderNumberBuilder [get] |
Returns the Holder Number More... | |
unsafe string | TlLibref [get, set] |
Returns or sets the Cutter Libref More... | |
unsafe bool | TlManualToolChange [get, set] |
Returns or sets the Manual Tool Change More... | |
unsafe NXOpen.CAM.InheritableIntBuilder | TlNumberBuilder [get] |
Returns the Tool Number More... | |
unsafe string | TlText [get, set] |
Returns or sets the tool text More... | |
Properties inherited from NXOpen.CAM.NCGroupBuilder | |
unsafe string | Description [get, set] |
Returns or sets the description More... | |
unsafe NXOpen.CAM.UdeSet | EndUdeSet [get] |
Returns the end ude set More... | |
unsafe NXOpen.CAM.UdeSet | StartUdeSet [get] |
Returns the start ude set More... | |
Properties inherited from NXOpen.CAM.ParamBuilder | |
unsafe NXOpen.CAM.Ude | CycleEvent [get] |
Returns the cycle event More... | |
unsafe NXOpen.CAM.Cycle | CycleTable [get] |
Returns the cycle More... | |
unsafe NXOpen.CAM.ParamBuilder.OptimizationTypes | OptimizationMethod [get, set] |
Returns or sets the optim method More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.CAM.ToolBuilder | |
unsafe string | GetMaterial () |
Get tool material More... | |
unsafe void | SetMaterial (string libRef) |
Set tool material More... | |
unsafe void | GetMaterialData (out string libRef, out string name, out string description, out string code) |
Get material data More... | |
Represents a Turning tool builder
This is an abstract class, and cannot be instantiated.
Created in NX5.0.0
|
get |
Returns the holder angle builder (inheritable double)
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the turn holder length builder (inheritable double)
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
getset |
Returns or sets the lock turn holder toggle
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the turn holder shank line builder (inheritable double)
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
getset |
Returns or sets the turn holder shank type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the turn holder shank width builder (inheritable double)
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
getset |
Returns or sets the use turn holder toggle
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the turn holder width builder (inheritable double)
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the insert length builder (inheritable double)
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
getset |
Returns or sets the insert position
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the insert width builder (inheritable double)
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the left angle builder (inheritable double)
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the manage tool part builder
Created in NX6.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the max.
depth builder (inheritable double)
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
getset |
Returns or sets the max.
depth toggle
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the max.
facing diameter builder (inheritable double)
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
getset |
Returns or sets the max.
facing diameter toggle
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the max.
tool reach builder (inheritable double)
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
getset |
Returns or sets the max.
tool reach toggle
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the MCS spindle group
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the min.
boring diameter builder (inheritable double)
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
getset |
Returns or sets the min.
boring diameter toggle
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the min.
facing diameter builder (inheritable double)
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
getset |
Returns or sets the min.
facing diameter toggle
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the nose radius builder (inheritable double)
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the nose width builder (inheritable double)
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the orient angle builder (inheritable double)
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the right angle builder (inheritable double)
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the thickness builder (inheritable double)
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the tracking point builder
Created in NX5.0.1
License requirements: cam_base ("CAM BASE")
|
get |
Returns the x mount builder (inheritable double)
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the y mount builder (inheritable double)
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")