NXOpen .NET Reference
12.0.0
|
Represents a Tracking Builder More...
Public Member Functions | |
unsafe NXOpen.NXObject | Create (string name, int radiusId, int tpNumber, double angle, double radius, double xOffset, double yOffset, int adjustReg, int cutcomReg) |
Create a new trackpoint, values of name,xOffset and yOffset may will be changed More... | |
unsafe void | Modify (NXOpen.NXObject pointTag, string name, int radiusId, int tpNumber, double angle, double radius, double xOffset, double yOffset, int adjustReg, int cutcomReg) |
Modify an existing trackpoint More... | |
unsafe void | Delete (NXOpen.NXObject pointTag) |
Delete an existing trackpoint More... | |
unsafe void | Get (NXOpen.NXObject pointTag, out string name, out int radiusId, out int tpNumber, out double angle, out double radius, out double xOffset, out double yOffset, out int adjustReg, out int cutcomReg) |
Get the values of an existing trackpoint More... | |
unsafe NXOpen.NXObject | GetTrackPoint (int position) |
Get a specific trackpoint More... | |
Properties | |
unsafe int | NumberOfTrackPoints [get] |
Returns the number of trackpoints More... | |
Represents a Tracking Builder
Created in NX5.0.0
unsafe NXOpen.NXObject NXOpen.CAM.TrackingBuilder.Create | ( | string | name, |
int | radiusId, | ||
int | tpNumber, | ||
double | angle, | ||
double | radius, | ||
double | xOffset, | ||
double | yOffset, | ||
int | adjustReg, | ||
int | cutcomReg | ||
) |
Create a new trackpoint, values of name,xOffset and yOffset may will be changed
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
name | the name |
radiusId | the radius ID |
tpNumber | the track point number |
angle | the angle |
radius | the radius |
xOffset | the xoffset |
yOffset | the yoffset |
adjustReg | the adjust register |
cutcomReg | the cutcom register |
unsafe void NXOpen.CAM.TrackingBuilder.Delete | ( | NXOpen.NXObject | pointTag | ) |
Delete an existing trackpoint
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
pointTag | the pointer of deleted track point |
unsafe void NXOpen.CAM.TrackingBuilder.Get | ( | NXOpen.NXObject | pointTag, |
out string | name, | ||
out int | radiusId, | ||
out int | tpNumber, | ||
out double | angle, | ||
out double | radius, | ||
out double | xOffset, | ||
out double | yOffset, | ||
out int | adjustReg, | ||
out int | cutcomReg | ||
) |
Get the values of an existing trackpoint
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
pointTag | the track point |
name | the name |
radiusId | the radius ID |
tpNumber | the track point number |
angle | the angle |
radius | the radius |
xOffset | the xoffset |
yOffset | the yoffset |
adjustReg | the adjust register |
cutcomReg | the cutcom register |
unsafe NXOpen.NXObject NXOpen.CAM.TrackingBuilder.GetTrackPoint | ( | int | position | ) |
Get a specific trackpoint
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
position | the position of track point |
unsafe void NXOpen.CAM.TrackingBuilder.Modify | ( | NXOpen.NXObject | pointTag, |
string | name, | ||
int | radiusId, | ||
int | tpNumber, | ||
double | angle, | ||
double | radius, | ||
double | xOffset, | ||
double | yOffset, | ||
int | adjustReg, | ||
int | cutcomReg | ||
) |
Modify an existing trackpoint
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
pointTag | the pointer of modified track point |
name | the name |
radiusId | the radius ID |
tpNumber | the track point number |
angle | the angle |
radius | the radius |
xOffset | the xoffset |
yOffset | the yoffset |
adjustReg | the adjust register |
cutcomReg | the cutcom register |
|
get |
Returns the number of trackpoints
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")