NXOpen .NET Reference
12.0.0
|
Represents an Export Tool Part Builder More...
Public Member Functions | |
unsafe void | AskR1ToolTipJunction (out NXOpen.NXObject r1ToolTipJunction, out int r1ToolTipTrackingPoint) |
The r1 tool tip junction, applies for turning tools only More... | |
unsafe void | UpdateR1ToolTipJunction (NXOpen.NXObject r1ToolTipJunction, int r1ToolTipTrackingPoint) |
Updates the r1 tool tip junction and related tracking point (1. More... | |
unsafe void | AskToolTipJunction (out NXOpen.NXObject toolTipJunction, out int toolTipTrackingPoint, out int toolTipRadiusId) |
The tool_tip_tracking_point, tool_tip_radius_id parameters apply for turning tools only. More... | |
unsafe void | UpdateToolTipJunction (NXOpen.NXObject r1ToolTipJunction, int toolTipTrackingPoint, int toolTipRadiusId) |
Updates the tool tip junction. More... | |
unsafe void | SetToolCutter (NXOpen.NXObject[] tagArray) |
Sets the geometry objects for the tool's cutter More... | |
unsafe void | GetToolCutter (out NXOpen.NXObject[] tagArray) |
Get the tool's cuttre geometry objects More... | |
unsafe int | GetNumToolCutter () |
Get the number of tool cutter objects More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | ExportToggleState [get, set] |
Returns or sets the export tool part toggle state More... | |
unsafe NXOpen.NXObject | ToolMountingJunction [get, set] |
Returns or sets the tool mounting junction More... | |
Represents an Export Tool Part Builder
This is an abstract class, and cannot be instantiated.
Created in NX6.0.0
unsafe void NXOpen.CAM.ManageToolPartBuilder.AskR1ToolTipJunction | ( | out NXOpen.NXObject | r1ToolTipJunction, |
out int | r1ToolTipTrackingPoint | ||
) |
The r1 tool tip junction, applies for turning tools only
Created in NX6.0.0
License requirements: None.
r1ToolTipJunction | The Tool Tip Junction at radius R1 |
r1ToolTipTrackingPoint | The tracking point (1..9) where the junction origin is located |
unsafe void NXOpen.CAM.ManageToolPartBuilder.AskToolTipJunction | ( | out NXOpen.NXObject | toolTipJunction, |
out int | toolTipTrackingPoint, | ||
out int | toolTipRadiusId | ||
) |
The tool_tip_tracking_point, tool_tip_radius_id parameters apply for turning tools only.
Otherwise they are set to zero
Created in NX8.5.0
License requirements: None.
toolTipJunction | The Tool Tip Junction at radius R1 |
toolTipTrackingPoint | The tracking point (1..9) where the junction origin is located |
toolTipRadiusId | The radius id where the junction origin is located |
unsafe int NXOpen.CAM.ManageToolPartBuilder.GetNumToolCutter | ( | ) |
Get the number of tool cutter objects
Created in NX7.5.0
License requirements: None.
unsafe void NXOpen.CAM.ManageToolPartBuilder.GetToolCutter | ( | out NXOpen.NXObject[] | tagArray | ) |
Get the tool's cuttre geometry objects
Created in NX7.5.0
License requirements: None.
tagArray | Array with the cutter objects |
unsafe void NXOpen.CAM.ManageToolPartBuilder.SetToolCutter | ( | NXOpen.NXObject[] | tagArray | ) |
Sets the geometry objects for the tool's cutter
Created in NX7.5.0
License requirements: None.
tagArray | Array holding the cutter objects |
unsafe void NXOpen.CAM.ManageToolPartBuilder.UpdateR1ToolTipJunction | ( | NXOpen.NXObject | r1ToolTipJunction, |
int | r1ToolTipTrackingPoint | ||
) |
Updates the r1 tool tip junction and related tracking point (1.
.9)
Created in NX6.0.0
License requirements: None.
r1ToolTipJunction | The tool tip junction at radius R1 |
r1ToolTipTrackingPoint | The tracking point (1..9) where the junction origin is located |
unsafe void NXOpen.CAM.ManageToolPartBuilder.UpdateToolTipJunction | ( | NXOpen.NXObject | r1ToolTipJunction, |
int | toolTipTrackingPoint, | ||
int | toolTipRadiusId | ||
) |
Updates the tool tip junction.
The tool_tip_tracking_point, tool_tip_radius_id parameters apply for turning tools only.
Created in NX8.5.0
License requirements: None.
r1ToolTipJunction | The tool tip junction at radius R1 |
toolTipTrackingPoint | The tracking point (1..9) where the junction origin is located |
toolTipRadiusId | The radius id (1,2,3..) where the junction origin is located |
|
getset |
Returns or sets the export tool part toggle state
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the tool mounting junction
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.