NXOpen .NET Reference
12.0.0
|
Represents the Turn Probe Inspect Point Move Builder More...
Public Types | |
enum | DirectionTypes { Radial, Axial, NormalToCurve, Vector } |
the probing direction type More... | |
Public Types inherited from NXOpen.CAM.MoveBuilder | |
enum | Motion { Rapid = 1, Engage, Cut, Stepover, Retract, Approach, Traversal, Departure, Return, FirstCut, LastCut, Crossover } |
the motion Type More... | |
enum | Feed { Motion, Custom } |
the feed Type More... | |
Public Member Functions | |
unsafe void | ReverseDirection () |
Reversing the probing direction More... | |
Public Member Functions inherited from NXOpen.CAM.MoveBuilder | |
unsafe void | SetParent (NXOpen.CAM.CAMObject parent) |
Set parent More... | |
unsafe void | SetSibling (NXOpen.CAM.CAMObject sibling) |
Set sibling More... | |
unsafe NXOpen.CAM.UdeParameter | GetUserParameter (string parameterName) |
Returns the custom parameter with the given name. More... | |
unsafe NXOpen.CAM.UdeParameter | GetUserParameter (int index) |
Returns the parameter at the input index. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAM.TurnProbeInspectPointMoveBuilder.DirectionTypes | Direction [get, set] |
Returns or sets the probing direction More... | |
unsafe NXOpen.Point | Point [get, set] |
Returns or sets the point to probe More... | |
unsafe NXOpen.CAM.ProbeControlParametersBuilder | ProbeControlParameters [get] |
Returns the probe control parameters builder More... | |
unsafe NXOpen.CAM.ProbeProtectedParametersBuilder | ProbeProtectedParameters [get] |
Returns the probe protected parameters builder More... | |
unsafe NXOpen.CAM.ProbeStockParametersBuilder | ProbeStockParameters [get] |
Returns the probe stock parameters builder More... | |
unsafe NXOpen.CAM.ProbeToleranceParametersBuilder | ProbeToleranceParameters [get] |
Returns the probe tolerance parameters builder More... | |
unsafe NXOpen.NXObject | Vector [get, set] |
Returns or sets the vector to define probing direction More... | |
Properties inherited from NXOpen.CAM.MoveBuilder | |
unsafe double | FeedRate [get, set] |
Returns or sets the feed rate More... | |
unsafe NXOpen.CAM.MoveBuilder.Feed | FeedType [get, set] |
Returns or sets the feed type More... | |
unsafe NXOpen.CAM.FeedRateUnit | FeedUnit [get, set] |
Returns or sets the feed unit More... | |
unsafe NXOpen.CAM.MoveBuilder.Motion | MotionType [get, set] |
Returns or sets the motion type More... | |
unsafe int | NumberOfUserParameters [get] |
Returns the number of user parameters More... | |
unsafe bool | ProtectedMove [get, set] |
Returns or sets the protected move status More... | |
unsafe string | SubopLabel [get, set] |
Returns or sets the subop label More... | |
Represents the Turn Probe Inspect Point Move Builder
To create a new instance of this class, use NXOpen.CAM.MoveCollection.CreateTurnProbeInspectPointMoveBuilder
Created in NX8.5.1
unsafe void NXOpen.CAM.TurnProbeInspectPointMoveBuilder.ReverseDirection | ( | ) |
Reversing the probing direction
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the probing direction
Created in NX8.5.1
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the point to probe
Created in NX8.5.1
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the probe control parameters builder
Created in NX8.5.1
License requirements: None.
|
get |
Returns the probe protected parameters builder
Created in NX8.5.1
License requirements: None.
|
get |
Returns the probe stock parameters builder
Created in NX8.5.1
License requirements: None.
|
get |
Returns the probe tolerance parameters builder
Created in NX8.5.1
License requirements: None.
|
getset |
Returns or sets the vector to define probing direction
Created in NX8.5.1
License requirements to get this property: None.
License requirements to set this property: None.