NXOpen .NET Reference
12.0.0
|
Represents the Probe Protected Parameters Builder More...
Public Types | |
enum | CollisionFlagTypes { Alarm, Flag } |
the collision flag types More... | |
enum | AppMethodTypes { None, Clearance, Direct, RadialAxial, AxialRadial, RadialAxialWithClearance, AxialRadialWithClearance } |
the approach types More... | |
enum | DepMethodTypes { None, Clearance } |
the departure types More... | |
Properties | |
unsafe NXOpen.CAM.ProbeProtectedParametersBuilder.AppMethodTypes | ApproachFlag [get, set] |
Returns or sets the approach from clearance plane flag More... | |
unsafe double | ClearanceDistance [get, set] |
Returns or sets the safe clearance distance for external features More... | |
unsafe NXOpen.CAM.ProbeProtectedParametersBuilder.CollisionFlagTypes | CollisionFlag [get, set] |
Returns or sets the collision flag More... | |
unsafe NXOpen.CAM.ProbeProtectedParametersBuilder.DepMethodTypes | ReturnFlag [get, set] |
Returns or sets the return to clearance plane flag More... | |
unsafe double | StandoffDistance [get, set] |
Returns or sets the standoff distance More... | |
Represents the Probe Protected Parameters Builder
Created in NX5.0.0
|
getset |
Returns or sets the approach from clearance plane flag
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the safe clearance distance for external features
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the collision flag
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the return to clearance plane flag
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the standoff distance
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")