NXOpen .NET Reference
12.0.0
|
Represents Move Builder More...
Public Types | |
enum | Motion { Rapid = 1, Engage, Cut, Stepover, Retract, Approach, Traversal, Departure, Return, FirstCut, LastCut, Crossover } |
the motion Type More... | |
enum | Feed { Motion, Custom } |
the feed Type More... | |
Public Member Functions | |
unsafe void | SetParent (NXOpen.CAM.CAMObject parent) |
Set parent More... | |
unsafe void | SetSibling (NXOpen.CAM.CAMObject sibling) |
Set sibling More... | |
unsafe NXOpen.CAM.UdeParameter | GetUserParameter (string parameterName) |
Returns the custom parameter with the given name. More... | |
unsafe NXOpen.CAM.UdeParameter | GetUserParameter (int index) |
Returns the parameter at the input index. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | FeedRate [get, set] |
Returns or sets the feed rate More... | |
unsafe NXOpen.CAM.MoveBuilder.Feed | FeedType [get, set] |
Returns or sets the feed type More... | |
unsafe NXOpen.CAM.FeedRateUnit | FeedUnit [get, set] |
Returns or sets the feed unit More... | |
unsafe NXOpen.CAM.MoveBuilder.Motion | MotionType [get, set] |
Returns or sets the motion type More... | |
unsafe int | NumberOfUserParameters [get] |
Returns the number of user parameters More... | |
unsafe bool | ProtectedMove [get, set] |
Returns or sets the protected move status More... | |
unsafe string | SubopLabel [get, set] |
Returns or sets the subop label More... | |
Represents Move Builder
This cannot be instantiated
Created in NX5.0.0
unsafe NXOpen.CAM.UdeParameter NXOpen.CAM.MoveBuilder.GetUserParameter | ( | string | parameterName | ) |
Returns the custom parameter with the given name.
Created in NX8.0.0
License requirements: None.
parameterName | the parameter name |
unsafe NXOpen.CAM.UdeParameter NXOpen.CAM.MoveBuilder.GetUserParameter | ( | int | index | ) |
Returns the parameter at the input index.
Created in NX8.0.0
License requirements: None.
index | the parameter index |
unsafe void NXOpen.CAM.MoveBuilder.SetParent | ( | NXOpen.CAM.CAMObject | parent | ) |
Set parent
Created in NX5.0.0
License requirements: None.
parent | the parent object |
unsafe void NXOpen.CAM.MoveBuilder.SetSibling | ( | NXOpen.CAM.CAMObject | sibling | ) |
Set sibling
Created in NX5.0.0
License requirements: None.
sibling | the sibling object |
|
getset |
Returns or sets the feed rate
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the feed type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the feed unit
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the motion type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the number of user parameters
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the protected move status
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the subop label
Created in NX8.5.1
License requirements to get this property: None.
License requirements to set this property: None.