NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAM.ProbeToleranceParametersBuilder More...
Properties | |
unsafe double | CylTolerance [get, set] |
Returns or sets the cyl tolerance More... | |
unsafe double | NullBandTolerance [get, set] |
Returns or sets the null band tolerance More... | |
unsafe bool | OutputCylTolerance [get, set] |
Returns or sets the option to output the cylindrical tolerance More... | |
unsafe bool | OutputNullBandTolerance [get, set] |
Returns or sets the option to output the null band tolerance zone More... | |
unsafe bool | OutputTolerance [get, set] |
Returns or sets the option to output the tolerance More... | |
unsafe bool | OutputUpperTolerance [get, set] |
Returns or sets the option to output the upper tolerance limit More... | |
unsafe double | Tolerance [get, set] |
Returns or sets the tolerance More... | |
unsafe double | UpperTolerance [get, set] |
Returns or sets the upper tolerance More... | |
Represents a NXOpen.CAM.ProbeToleranceParametersBuilder
Created in NX5.0.0
|
getset |
Returns or sets the cyl tolerance
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the null band tolerance
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option to output the cylindrical tolerance
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option to output the null band tolerance zone
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option to output the tolerance
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option to output the upper tolerance limit
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the tolerance
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the upper tolerance
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.