NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAM.ProbeControlParametersBuilder More...
Public Types | |
enum | PrintType { None, Feature, Component } |
the print type flag More... | |
enum | AdjustmentTypes { None, Xy, Xyz, Contact } |
the output adjustment method types More... | |
Properties | |
unsafe NXOpen.CAM.ProbeControlParametersBuilder.AdjustmentTypes | Adjustment [get, set] |
Returns or sets the output adjustment option More... | |
unsafe int | Experience [get, set] |
Returns or sets the experience value location More... | |
unsafe bool | OutputExperience [get, set] |
Returns or sets the option to output the experience value location More... | |
unsafe bool | OutputOvertravel [get, set] |
Returns or sets the option to output the probe overtravel distance More... | |
unsafe bool | OutputPercentFeedback [get, set] |
Returns or sets the option to output the percent feedback More... | |
unsafe bool | OutputToolOffset [get, set] |
Returns or sets the option to output the tool offset to update More... | |
unsafe bool | OutputWorkOffset [get, set] |
Returns or sets the option to output the work offset to update More... | |
unsafe double | Overtravel [get, set] |
Returns or sets the probe overtravel distance More... | |
unsafe double | PercentFeedback [get, set] |
Returns or sets the percent feedback More... | |
unsafe NXOpen.CAM.ProbeControlParametersBuilder.PrintType | Print [get, set] |
Returns or sets the print option More... | |
unsafe int | ToolOffset [get, set] |
Returns or sets the tool offset to update More... | |
unsafe int | WorkOffset [get, set] |
Returns or sets the work offset to update More... | |
Represents a NXOpen.CAM.ProbeControlParametersBuilder
Created in NX5.0.0
|
getset |
Returns or sets the output adjustment option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the experience value location
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option to output the experience value location
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option to output the probe overtravel distance
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option to output the percent feedback
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option to output the tool offset to update
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option to output the work offset to update
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the probe overtravel distance
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the percent feedback
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the print option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the tool offset to update
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the work offset to update
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.