NXOpen .NET Reference
12.0.0
|
Represents a OptimizeTraverseGroup Builder More...
Properties | |
unsafe NXOpen.CAM.CutParameters | CutParameters [get] |
Returns the cut parameter object More... | |
unsafe NXOpen.CAM.OptimizeFeatureGeometry | FeatureGeometry [get] |
Returns the optimize feature geometry More... | |
unsafe NXOpen.CAM.NcmOptimizeGroup | NonCuttingBuilder [get] |
Returns the non cutting parameter object More... | |
Properties inherited from NXOpen.CAM.NCGroupBuilder | |
unsafe string | Description [get, set] |
Returns or sets the description More... | |
unsafe NXOpen.CAM.UdeSet | EndUdeSet [get] |
Returns the end ude set More... | |
unsafe NXOpen.CAM.UdeSet | StartUdeSet [get] |
Returns the start ude set More... | |
Properties inherited from NXOpen.CAM.ParamBuilder | |
unsafe NXOpen.CAM.Ude | CycleEvent [get] |
Returns the cycle event More... | |
unsafe NXOpen.CAM.Cycle | CycleTable [get] |
Returns the cycle More... | |
unsafe NXOpen.CAM.ParamBuilder.OptimizationTypes | OptimizationMethod [get, set] |
Returns or sets the optim method More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.CAM.ParamBuilder | |
enum | OptimizationTypes { None, MinimizeTravel, Band } |
Available types for Optimization Method in operation More... | |
Public Member Functions inherited from NXOpen.CAM.ParamBuilder | |
unsafe NXOpen.TaggedObject | GetCustomizableItemBuilder (string name) |
Returns the customizable item builder for the given customizable item name More... | |
unsafe string[] | GetCustomizableItemNames () |
Returns the names for all customizable item ids More... | |
Represents a OptimizeTraverseGroup Builder
To create a new instance of this class, use NXOpen.CAM.NCGroupCollection.CreateOptimizeTraverseGroupBuilder
Created in NX5.0.0
|
get |
Returns the cut parameter object
Created in NX6.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the optimize feature geometry
Created in NX9.0.3
License requirements: cam_base ("CAM BASE")
|
get |
Returns the non cutting parameter object
Created in NX10.0.1
License requirements: cam_base ("CAM BASE")