NXOpen .NET Reference
12.0.0
|
Represents a CAM.NcmOptimizeGroup More...
Properties | |
unsafe bool | CollisionCheck [get, set] |
Returns or sets the collision check activation More... | |
unsafe NXOpen.CAM.NcmSmoothingBuilder | NcmSmoothing [get] |
Returns the non cutting smoothing More... | |
unsafe NXOpen.CAM.NcmAvoidancePointBuilder | TransferAvoidanceFrom [get] |
Returns the from point builder More... | |
unsafe NXOpen.CAM.NcmAvoidancePointBuilder | TransferAvoidanceGohome [get] |
Returns the gohome point builder More... | |
unsafe NXOpen.CAM.NcmAvoidancePointBuilder | TransferAvoidanceReturn [get] |
Returns the return point builder More... | |
unsafe NXOpen.CAM.NcmAvoidancePointBuilder | TransferAvoidanceStart [get] |
Returns the start point builder More... | |
unsafe NXOpen.CAM.NcmTransfer | TransferBetweenRegions [get] |
Returns the transfer between regions More... | |
unsafe NXOpen.CAM.NcmClearanceBuilder | TransferClearance [get] |
Returns the clearance setting More... | |
unsafe NXOpen.CAM.NcmTransferTypes | TransferInitialFinal [get] |
Returns the transfer settings for initial and final More... | |
Properties inherited from NXOpen.CAM.NcmSubopBuilder | |
unsafe NXOpen.CAM.NcmSubopBuilder.DefaultRegionStartTypes | DefaultRegionStartType [get, set] |
Returns or sets the region start type More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | StartPointsEffectDistBuilder [get] |
Returns the region start points effective distance builder (inheritable tool dep) More... | |
unsafe bool | StartPointsUseEffectDist [get, set] |
Returns or sets the start points use effective distance More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.CAM.NcmSubopBuilder | |
enum | DefaultRegionStartTypes { MidPoint, Corner } |
Available types for default region start in subop milling More... | |
Public Member Functions inherited from NXOpen.CAM.NcmSubopBuilder | |
unsafe void | GetRegionStartPoints (out NXOpen.Point[] regionStartPoints) |
Returns region start points More... | |
unsafe void | SetRegionStartPoints (NXOpen.Point[] regionStartPoints) |
Sets region start points More... | |
Represents a CAM.NcmOptimizeGroup
Created in NX10.0.1
|
getset |
Returns or sets the collision check activation
Created in NX10.0.1
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the non cutting smoothing
Created in NX10.0.3
License requirements: None.
|
get |
Returns the from point builder
Created in NX10.0.1
License requirements: None.
|
get |
Returns the gohome point builder
Created in NX10.0.1
License requirements: None.
|
get |
Returns the return point builder
Created in NX10.0.1
License requirements: None.
|
get |
Returns the start point builder
Created in NX10.0.1
License requirements: None.
|
get |
Returns the transfer between regions
Created in NX10.0.1
License requirements: None.
|
get |
Returns the clearance setting
Created in NX10.0.1
License requirements: None.
|
get |
Returns the transfer settings for initial and final
Created in NX10.0.1
License requirements: None.