NXOpen .NET Reference
12.0.0
|
Represents a CAM.NcmTransferTypes More...
Public Types | |
enum | InitialTypes { Clearance, Distance, None, BlankPlane, ClearanceShortestDistance, ClearanceCutPlane } |
Available types for initial clearance in hole machining More... | |
enum | FinalTypes { Clearance, Distance, None, ClearanceShortestDistance, ClearanceCutPlane } |
Available types for final clearance in hole machining More... | |
Properties | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | FinalSafeDistance [get] |
Returns the final safe distance builder (inheritable tool dep) More... | |
unsafe NXOpen.CAM.NcmTransferTypes.FinalTypes | FinalType [get, set] |
Returns or sets the final type More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | InitialSafeDistance [get] |
Returns the initial safe distance builder (inheritable tool dep) More... | |
unsafe NXOpen.CAM.NcmTransferTypes.InitialTypes | InitialType [get, set] |
Returns or sets the initial type More... | |
unsafe NXOpen.CAM.NcmTransferBuilder | TransferInitialFinal [get] |
Returns the transfer settings for initial and final More... | |
Represents a CAM.NcmTransferTypes
Created in NX10.0.1
|
get |
Returns the final safe distance builder (inheritable tool dep)
Created in NX10.0.1
License requirements: None.
|
getset |
Returns or sets the final type
Created in NX10.0.1
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the initial safe distance builder (inheritable tool dep)
Created in NX10.0.1
License requirements: None.
|
getset |
Returns or sets the initial type
Created in NX10.0.1
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the transfer settings for initial and final
Created in NX10.0.1
License requirements: None.