NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAM.NcmHoleDrilling More...
Additional Inherited Members | |
Public Types inherited from NXOpen.CAM.NcmHoleMachining | |
enum | OverlapTypes { Axial, AlongCut, Angle } |
Available types for overlap types More... | |
enum | InitialTypes { Clearance, Distance, None, BlankPlane, ClearanceShortestDistance, ClearanceCutPlane } |
Available types for initial clearance in hole machining More... | |
enum | FinalTypes { Clearance, Distance, None, ClearanceShortestDistance, ClearanceCutPlane } |
Available types for final clearance in hole machining More... | |
enum | CutcomTypes { None, AllPasses, FinalPass } |
Available types for cutter compensation in hole machining More... | |
Public Member Functions inherited from NXOpen.CAM.NcmSubopBuilder | |
unsafe void | GetRegionStartPoints (out NXOpen.Point[] regionStartPoints) |
Returns region start points More... | |
unsafe void | SetRegionStartPoints (NXOpen.Point[] regionStartPoints) |
Sets region start points More... | |
Properties inherited from NXOpen.CAM.NcmHoleMachining | |
unsafe bool | CollisionCheck [get, set] |
Returns or sets the collision check activation More... | |
unsafe double | CutcomMinimumAngle [get, set] |
Returns or sets the cutter compensation minimum angle More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | CutcomMinimumMove [get] |
Returns the cutter compensation minimum move builder (inheritable tool dep) More... | |
unsafe bool | CutcomOutputContactPoint [get, set] |
Returns or sets the cutter compensation output contact point status More... | |
unsafe bool | CutcomOutputPlane [get, set] |
Returns or sets the cutter compensation output plane status More... | |
unsafe NXOpen.CAM.NcmHoleMachining.CutcomTypes | CutcomType [get, set] |
Returns or sets the cutter compensation type More... | |
unsafe NXOpen.CAM.NcmHoleMachiningEngRet | Engage [get] |
Returns the engage settings More... | |
unsafe NXOpen.CAM.NcmHoleMachiningEngRet | FinalRetract [get] |
Returns the final retract settings More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | FinalSafeDistance [get] |
Returns the final safe distance builder (inheritable tool dep) More... | |
unsafe NXOpen.CAM.NcmHoleMachining.FinalTypes | FinalType [get, set] |
Returns or sets the final type More... | |
unsafe NXOpen.CAM.NcmHoleMachiningEngRet | InitialEngage [get] |
Returns the initial engage settings More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | InitialSafeDistance [get] |
Returns the initial safe distance builder (inheritable tool dep) More... | |
unsafe NXOpen.CAM.NcmHoleMachining.InitialTypes | InitialType [get, set] |
Returns or sets the initial type More... | |
unsafe NXOpen.CAM.NcmSmoothingBuilder | NcmSmoothing [get] |
Returns the non cutting smoothing More... | |
unsafe double | NumberOfThreads [get, set] |
Returns or sets the number of threads More... | |
unsafe double | OverlapAngle [get, set] |
Returns or sets the overlap angle More... | |
unsafe double | OverlapDistance [get, set] |
Returns or sets the overlap distance More... | |
unsafe NXOpen.CAM.NcmHoleMachining.OverlapTypes | OverlapType [get, set] |
Returns or sets the region start type More... | |
unsafe double | RegionStartAngle [get, set] |
Returns or sets the region start angle More... | |
unsafe NXOpen.CAM.NcmHoleMachiningEngRet | Retract [get] |
Returns the retract settings More... | |
unsafe bool | StartFromCenter [get, set] |
Returns or sets the start from center More... | |
unsafe bool | SuppressCutcom [get, set] |
Returns or sets the suppress cutter compensation More... | |
unsafe string | TrackingData [get, set] |
Returns or sets the tracking data (tracking point type) More... | |
unsafe NXOpen.CAM.NcmAvoidancePointBuilder | TransferAvoidanceFrom [get] |
Returns the from point builder More... | |
unsafe NXOpen.CAM.NcmAvoidancePointBuilder | TransferAvoidanceGohome [get] |
Returns the gohome point builder More... | |
unsafe NXOpen.CAM.NcmAvoidancePointBuilder | TransferAvoidanceReturn [get] |
Returns the return point builder More... | |
unsafe NXOpen.CAM.NcmAvoidancePointBuilder | TransferAvoidanceStart [get] |
Returns the start point builder More... | |
unsafe NXOpen.CAM.NcmTransfer | TransferBetweenRegions [get] |
Returns the transfer between regions More... | |
unsafe NXOpen.CAM.NcmClearanceBuilder | TransferClearance [get] |
Returns the clearance setting More... | |
unsafe NXOpen.CAM.NcmTransferBuilder | TransferInitialFinal [get] |
Returns the transfer settings for initial and final More... | |
Represents a NXOpen.CAM.NcmHoleDrilling
Created in NX9.0.0