NXOpen .NET Reference
12.0.0
|
Represents a builder for an inheritable double value in of a CAM. More...
Public Types | |
enum | EngRetTypes { SameAsDefault, SameAsEngage, Helical, Linear, Circular, None, MinimumClearance } |
Available types for engage/retract in Planar Milling More... | |
Properties | |
unsafe NXOpen.CAM.NcmHoleMachiningEngRet.EngRetTypes | EngRetType [get, set] |
Returns or sets the type of engage/retract More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | Height [get] |
Returns the engage/retract height builder More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | MinClearance [get] |
Returns the engage/retract min clearance builder More... | |
unsafe bool | StartFromCenter [get, set] |
Returns or sets the engage/retract start at arc center More... | |
Represents a builder for an inheritable double value in of a CAM.
CAMObject
Created in NX7.5.0
|
getset |
Returns or sets the type of engage/retract
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the engage/retract height builder
Created in NX7.5.0
License requirements: None.
|
get |
Returns the engage/retract min clearance builder
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the engage/retract start at arc center
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")