NXOpen .NET Reference
12.0.0
|
Represents analysis results for a given NXOpen.CAE.SimSolution . More...
Public Member Functions | |
unsafe void | CombineLoadcases (NXOpen.CAE.SimPart part, NXOpen.CAE.SimSolution solution, NXOpen.CAE.SimSolutionStep[] lcaseas, double[] factors, string desc) |
Combine the load cases More... | |
unsafe void | CombineLoadcases (NXOpen.CAE.SimPart part, NXOpen.CAE.SimResultReference tResultRef, NXOpen.CAE.SimSolutionStep[] lcaseas, double[] factors, string desc) |
Combine the load cases More... | |
Public Member Functions inherited from NXOpen.CAE.Result | |
unsafe int | AskNumLoadcases () |
Number of loadcases available in the result file More... | |
unsafe string[] | AskLoadcases () |
Number of loadcases available in the result file and their descriptions. More... | |
unsafe int | AskNumIterations (int loadcaseIndex) |
Number of iterations available for a given loadcase. More... | |
unsafe string[] | AskIterations (int loadcaseIndex) |
Number of iterations available for a given loadcase and their descriptions Iteration index varies from 0 to N-1 (number of iterations) More... | |
unsafe int | AskNumNodes () |
Ask number of nodes in the model Node index varies from 1 to N (number of nodes) More... | |
unsafe int | AskNumElements () |
Ask number of elements in the model Element index varies from 0 to N-1 (number of elements) More... | |
unsafe void | AskElementNodes (int elementIndex, out int[] nodeIndex) |
Asks for the nodes given an element More... | |
unsafe NXOpen.Point3d[] | AskNodeCoordinates (int[] nodeIndex) |
Asks for the coordinates of a node array More... | |
unsafe void | AskResultTypes (int loadcaseIndex, int iterationIndex, out NXOpen.CAE.Result.Type[] types, out string[] description) |
Returns an array of result types and descriptions available for a given loadcase and iteration More... | |
unsafe int | AskNumGroupsInContainer (NXOpen.CAE.Result.GroupContainer type) |
Returns the number of groups available in the model of type NXOpen.CAE.Result.GroupContainer More... | |
unsafe void | AskNumElementsOfGroup (NXOpen.CAE.Result.GroupContainer type, int groupIndex, out int[] elementIndex) |
Returns an array of elements indices for a given group Group index range from 0 to N-1 (number of groups) More... | |
unsafe int | AskNodeIndex (int nodeLabel) |
Ask node index of a given node user label More... | |
unsafe int | AskElementIndex (int elementLabel) |
Ask element index of a given element user label More... | |
unsafe int | AskNodeLabel (int nodeIndex) |
Ask node user label of a given node index More... | |
unsafe int | AskElementLabel (int elementIndex) |
Ask element user label of a given element index More... | |
unsafe void | AskResultSections (int loadcaseIndex, int iterationIndex, NXOpen.CAE.Result.Type resultType, out int[] sectionNums) |
Ask element ids and corresponding number of sections at which result is defined More... | |
unsafe string | AskSectionDescription (NXOpen.CAE.Result.Section sect) |
Ask Section description provided section type More... | |
unsafe NXOpen.CAE.Result.LoadcaseValueType | AskResultLoadcaseValue (int loadcaseIndex, out string description, out double value) |
Ask load case description, value type and value for the input load case More... | |
unsafe NXOpen.CAE.ElementTypes.Shape | AskElementShape (int elementIndex) |
Ask element shape given an element index More... | |
unsafe NXOpen.CAE.Result.DataType | AskResultDataType (int loadcaseIndex, int iterationIndex, NXOpen.CAE.Result.Type resultType) |
Ask result datatype More... | |
unsafe bool | IsResultTypeComplex (int loadcaseIndex, int iterationIndex, NXOpen.CAE.Result.Type resultType) |
Ask whether a result type is complex or not More... | |
unsafe NXOpen.CAE.BaseLoadcase[] | GetLoadcases () |
Ask the loadcases present in this result More... | |
unsafe NXOpen.TaggedObject | Find (string journalIdentifier) |
Returns a NXOpen.CAE.BaseLoadcase More... | |
unsafe int[] | GetResultCoordinateSystems () |
Returns coordinate system IDs defined in the result More... | |
unsafe void | GetResultCoordinateSystemDefinition (int id, out NXOpen.CAE.Result.CoordinateSystem type, out NXOpen.Point3d origin, out NXOpen.Matrix3x3 matrix) |
Returns definitions of a result coordinate system More... | |
unsafe int | AskNumberOfSectors () |
Returns number of sectors for cyclic symmetric solution More... | |
unsafe int | AskNumFacesOnElement (int elementIndex) |
Returns number of faces on given element index More... | |
unsafe int | AskNumEdgesOnElement (int elementIndex) |
Returns number of edges on given element index More... | |
unsafe void | AskNodeIndicesOnElementFace (int elementIndex, int faceIndex, out int[] nodeIndices) |
Returns number of nodes and node Indices on given element index and face index. More... | |
unsafe void | AskNodeIndicesOnElementEdge (int elementIndex, int edgeIndex, out int[] nodeIndices) |
Returns number of nodes and node Indices on given element index and edge index. More... | |
unsafe void | GetMeshes (out NXOpen.CAE.PostMesh[] meshes) |
Returns number of meshgoups and array of their objects in the loaded result. More... | |
unsafe void | GetMeshesOfGivenDimension (int dimension, out NXOpen.CAE.PostMesh[] meshes) |
Returns number of meshgoups and array of their objects of the given dimension in the loaded result. More... | |
Public Member Functions inherited from NXOpen.NXObject | |
unsafe void | SetUserAttribute (NXOpen.NXObject.AttributeInformation info, NXOpen.Update.Option option) |
Creates or modifies an attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, int value, NXOpen.Update.Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, double value, NXOpen.Update.Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, NXOpen.Update.Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
unsafe void | SetTimeUserAttribute (string title, int index, string value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetTimeUserAttribute (string title, int index, NXOpen.NXObject.ComputationalTime value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetBooleanUserAttribute (string title, int index, bool value, NXOpen.Update.Option option) |
Creates or modifies a boolean attribute with the option to update or not. More... | |
unsafe NXOpen.AttributeIterator | CreateAttributeIterator () |
Create an attribute iterator More... | |
unsafe bool | HasUserAttribute (NXOpen.AttributeIterator iterator) |
Determines if an attribute exists on the object, that satisfies the given iterator More... | |
unsafe bool | HasUserAttribute (string title, NXOpen.NXObject.AttributeType type, int index) |
Determines if an attribute with the given Title, Type and array Index is present on the object Unset attributes will not be detected by this function, as its purpose is to test for the actual presence of the attribute on the object. More... | |
unsafe int | GetUserAttributeCount (NXOpen.AttributeIterator iterator) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
unsafe int | GetUserAttributeCount (NXOpen.AttributeIterator iterator, bool countArrayAsOneAttribute) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
unsafe int | GetUserAttributeCount (NXOpen.NXObject.AttributeType type) |
Gets the count of set attributes on the object, if any, of the given type. More... | |
unsafe int | GetUserAttributeCount (NXOpen.NXObject.AttributeType type, bool includeUnset, bool countArrayAsOneAttribute) |
Gets the count of attributes on the object, if any, of the given type. More... | |
unsafe int | GetUserAttributeSize (string title, NXOpen.NXObject.AttributeType type) |
Gets the size of the first attribute encountered on the object, if any, with a given Title and Type. More... | |
unsafe bool | GetNextUserAttribute (NXOpen.AttributeIterator iterator, out NXOpen.NXObject.AttributeInformation info) |
Gets the next attribute encountered on the object, if any, that satisfies the given iterator. More... | |
unsafe NXOpen.NXObject.AttributeInformation | GetUserAttribute (string title, NXOpen.NXObject.AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given Title, Type and array Index. More... | |
unsafe bool | GetBooleanUserAttribute (string title, int index) |
Gets a boolean attribute by Title and array Index. More... | |
unsafe int | GetIntegerUserAttribute (string title, int index) |
Gets an integer attribute by Title and array Index. More... | |
unsafe double | GetRealUserAttribute (string title, int index) |
Gets a real attribute by Title and array Index. More... | |
unsafe string | GetStringUserAttribute (string title, int index) |
Gets a string attribute by Title and array Index. More... | |
unsafe string | GetTimeUserAttribute (string title, int index) |
Gets a time attribute by Title and array Index. More... | |
unsafe NXOpen.NXObject.ComputationalTime | GetComputationalTimeUserAttribute (string title, int index) |
Gets a time attribute by Title and array Index. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (NXOpen.AttributeIterator iterator) |
Gets all the attributes that have been set on the given object, if any, that satisfy the given iterator. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes () |
Gets all the attributes that have been set on the given object. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (bool includeUnset) |
Gets all the attributes of the given object. More... | |
unsafe string | GetUserAttributeAsString (string title, NXOpen.NXObject.AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given title, type and array index. More... | |
unsafe void | DeleteUserAttributes (NXOpen.AttributeIterator iterator, NXOpen.Update.Option option) |
Deletes the attributes on the object, if any, that satisfy the given iterator More... | |
unsafe void | DeleteUserAttribute (NXOpen.NXObject.AttributeType type, string title, bool deleteEntireArray, NXOpen.Update.Option option) |
Deletes the first attribute encountered with the given Type, Title. More... | |
unsafe void | DeleteUserAttributes (NXOpen.NXObject.AttributeType type, NXOpen.Update.Option option) |
Deletes the attributes encountered with the given Type with option to update or not. More... | |
unsafe void | SetUserAttributeLock (string title, NXOpen.NXObject.AttributeType type, bool @lock) |
Lock or unlock the given attribute. More... | |
unsafe bool | GetUserAttributeLock (string title, NXOpen.NXObject.AttributeType type) |
Determine the lock of the given attribute. More... | |
unsafe NXOpen.NXObject[] | GetUserAttributeSourceObjects () |
Returns an array of objects from which this object presents attributes. More... | |
unsafe void | SetPdmReferenceAttribute (string attributeTitle, string attributeValue) |
Sets the value of PDM Reference attribute on the object. More... | |
unsafe string | GetPdmReferenceAttributeValue (string attributeTitle) |
Gets the value of PDM Reference attribute for given object. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttribute (string title, bool includeUnset, bool addStringValues, NXOpen.NXObject.AttributeType type) |
Gets the first attribute (or attribute array) encountered on the object, if any, with a given Title and Type. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (bool includeUnset, bool addStringValues) |
Gets all the attributes of the given object. More... | |
unsafe void | DeleteAllAttributesByType (NXOpen.NXObject.AttributeType type) |
Deletes all attributes of a specific type. More... | |
unsafe void | DeleteAllAttributesByType (NXOpen.NXObject.AttributeType type, NXOpen.Update.Option option) |
Deletes all attributes of a specific type with the option to update or not. More... | |
unsafe void | SetAttribute (string title, int value) |
Creates or modifies an integer attribute. More... | |
unsafe void | SetAttribute (string title, int value, NXOpen.Update.Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title, double value) |
Creates or modifies a real attribute. More... | |
unsafe void | SetAttribute (string title, double value, NXOpen.Update.Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title, string value) |
Creates or modifies a string attribute. More... | |
unsafe void | SetAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title) |
Creates or modifies a null attribute which is an attribute with a title and no value. More... | |
unsafe void | SetAttribute (string title, NXOpen.Update.Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
unsafe void | SetTimeAttribute (string title, string value) |
Creates or modifies a time attribute. More... | |
unsafe void | SetTimeAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe int | GetIntegerAttribute (string title) |
Gets an integer attribute by title. More... | |
unsafe double | GetRealAttribute (string title) |
Gets a real attribute by title. More... | |
unsafe string | GetStringAttribute (string title) |
Gets a string attribute value by title. More... | |
unsafe string | GetTimeAttribute (NXOpen.NXObject.DateAndTimeFormat format, string title) |
Gets a time attribute by title. More... | |
unsafe string | GetReferenceAttribute (string title) |
Gets the reference string (not the calculated value) of a string attribute that uses a reference string. More... | |
unsafe void | DeleteAttributeByTypeAndTitle (NXOpen.NXObject.AttributeType type, string title) |
Deletes an attribute by type and title. More... | |
unsafe void | DeleteAttributeByTypeAndTitle (NXOpen.NXObject.AttributeType type, string title, NXOpen.Update.Option option) |
Deletes an attribute by type and title with the option to update or not. More... | |
unsafe void | SetReferenceAttribute (string title, string value) |
Creates or modifies a string attribute which uses a reference string. More... | |
unsafe void | SetReferenceAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute which uses a reference string, with the option to update or not. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetAttributeTitlesByType (NXOpen.NXObject.AttributeType type) |
Gets all the attribute titles of a specific type. More... | |
unsafe string[] | GetUserAttributesAsStrings () |
Gets all the attributes that have been set on the given object. More... | |
unsafe NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
unsafe void | Print () |
Prints a representation of this object to the system log file. More... | |
unsafe void | SetName (string name) |
Sets the custom name of the object. More... | |
Properties | |
unsafe NXOpen.CAE.SimSolution | Solution [get] |
Returns the solution More... | |
Represents analysis results for a given NXOpen.CAE.SimSolution .
Use NXOpen.CAE.ResultManager to create an NXOpen.CAE.SolutionResult
An instance of this class can not be obtained
Created in NX6.0.2
unsafe void NXOpen.CAE.SolutionResult.CombineLoadcases | ( | NXOpen.CAE.SimPart | part, |
NXOpen.CAE.SimSolution | solution, | ||
NXOpen.CAE.SimSolutionStep[] | lcaseas, | ||
double[] | factors, | ||
string | desc | ||
) |
Combine the load cases
Created in NX6.0.2
Deprecated in NX10.0.0. Use overloaded function with Result Reference instead.
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
part | |
solution | |
lcaseas | |
factors | |
desc |
unsafe void NXOpen.CAE.SolutionResult.CombineLoadcases | ( | NXOpen.CAE.SimPart | part, |
NXOpen.CAE.SimResultReference | tResultRef, | ||
NXOpen.CAE.SimSolutionStep[] | lcaseas, | ||
double[] | factors, | ||
string | desc | ||
) |
Combine the load cases
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
part | |
tResultRef | |
lcaseas | |
factors | |
desc |
|
get |
Returns the solution
Created in NX6.0.2
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")