NXOpen .NET Reference
12.0.0
|
This class provides interfaces to query loadcase attributes More...
Public Member Functions | |
unsafe NXOpen.CAE.BaseIteration[] | GetIterations () |
Get iteration present in this loadcase More... | |
unsafe NXOpen.TaggedObject | Find (string journalIdentifier) |
Returns a NXOpen.CAE.BaseIteration More... | |
Properties | |
unsafe string | Name [get] |
Returns the NX assigned name of the loadcase More... | |
This class provides interfaces to query loadcase attributes
An instance of this class can not be obtained
Created in NX7.5.0
unsafe NXOpen.TaggedObject NXOpen.CAE.BaseLoadcase.Find | ( | string | journalIdentifier | ) |
Returns a NXOpen.CAE.BaseIteration
Created in NX7.5.0
License requirements: None.
journalIdentifier | Journal identifier of the object |
unsafe NXOpen.CAE.BaseIteration [] NXOpen.CAE.BaseLoadcase.GetIterations | ( | ) |
Get iteration present in this loadcase
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
get |
Returns the NX assigned name of the loadcase
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")