NXOpen .NET Reference
12.0.0
|
This class provides interfaces to query iteration attributes More...
Public Types | |
enum | IterationValueType { Unknown = -1, Time, Frequency, LoadFactor, Eigenvalue, Harmonic, RotationSpeed, DesignCycle, Acoustic } |
The type of value that is stored in a iteration object More... | |
enum | IterationType { Unknown = -1, Static, Mode, ConstraintMode, Transient, Buckling, Nonlinear, FrequencyResponse } |
The Analysis type of a iteration object More... | |
Public Member Functions | |
unsafe NXOpen.CAE.BaseIteration[] | GetSubIterations () |
Returns the sub iterations present in this iteration More... | |
unsafe NXOpen.CAE.BaseResultType[] | GetResultTypes () |
Returns the result types present in this iteration More... | |
unsafe NXOpen.TaggedObject | Find (string journalIdentifier) |
Returns a NXOpen.CAE.BaseResultType More... | |
unsafe bool | HasModalMass () |
Whether this modal iteration has any mass value More... | |
Properties | |
unsafe double | ModalMass [get] |
Returns the method returns mass value of this modal iteration More... | |
unsafe string | Name [get] |
Returns the name of the iteration More... | |
unsafe NXOpen.CAE.BaseIteration.IterationType | Type [get] |
Returns the type of the iteration More... | |
unsafe NXOpen.Unit | Unit [get] |
Returns the units for the iteration value More... | |
unsafe double | Value [get] |
Returns the iteration value More... | |
unsafe NXOpen.CAE.BaseIteration.IterationValueType | ValueType [get] |
Returns the iteration value type More... | |
This class provides interfaces to query iteration attributes
An instance of this class can not be obtained
Created in NX7.5.0
The Analysis type of a iteration object
The type of value that is stored in a iteration object
unsafe NXOpen.TaggedObject NXOpen.CAE.BaseIteration.Find | ( | string | journalIdentifier | ) |
Returns a NXOpen.CAE.BaseResultType
Created in NX7.5.0
License requirements: None.
journalIdentifier | Journal identifier of the object |
unsafe NXOpen.CAE.BaseResultType [] NXOpen.CAE.BaseIteration.GetResultTypes | ( | ) |
Returns the result types present in this iteration
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
unsafe NXOpen.CAE.BaseIteration [] NXOpen.CAE.BaseIteration.GetSubIterations | ( | ) |
Returns the sub iterations present in this iteration
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
unsafe bool NXOpen.CAE.BaseIteration.HasModalMass | ( | ) |
Whether this modal iteration has any mass value
Created in NX11.0.2
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
get |
Returns the method returns mass value of this modal iteration
Created in NX11.0.2
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
get |
Returns the name of the iteration
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
get |
Returns the type of the iteration
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
get |
Returns the units for the iteration value
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
get |
Returns the iteration value
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
get |
Returns the iteration value type
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")