NXOpen .NET Reference
12.0.0
|
This class provides interfaces to query result type attributes More...
Public Member Functions | |
unsafe NXOpen.CAE.Result.Section[] | GetSectionDefined () |
Returns the sections where this result is defined. More... | |
unsafe string[] | AskComponents (out NXOpen.CAE.Result.Component[] components) |
Return all results components available for this result type More... | |
unsafe NXOpen.Unit | AskDefaultUnitForComponent (NXOpen.CAE.Result.Component component) |
Returns default unit for a given component of this Result Type More... | |
Properties | |
unsafe bool | Complex [get] |
Returns a value indicating whether the result type is a complex value More... | |
unsafe NXOpen.CAE.Result.DataType | Datatype [get] |
Returns the NXOpen.CAE.Result.DataType for this result type More... | |
unsafe NXOpen.CAE.Result.Location | Location [get] |
Returns the NXOpen.CAE.Result.Location where this result type is defined More... | |
unsafe string | Name [get] |
Returns the name for this result type More... | |
unsafe NXOpen.CAE.Result.Quantity | Quantity [get] |
Returns the NXOpen.CAE.Result.Quantity for this result type More... | |
unsafe string | UserName [get, set] |
Returns or sets the user defined name of this result type More... | |
This class provides interfaces to query result type attributes
An instance of this class can not be obtained
Created in NX7.5.0
unsafe string [] NXOpen.CAE.BaseResultType.AskComponents | ( | out NXOpen.CAE.Result.Component[] | components | ) |
Return all results components available for this result type
Created in NX7.5.2
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
components |
unsafe NXOpen.Unit NXOpen.CAE.BaseResultType.AskDefaultUnitForComponent | ( | NXOpen.CAE.Result.Component | component | ) |
Returns default unit for a given component of this Result Type
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
component |
unsafe NXOpen.CAE.Result.Section [] NXOpen.CAE.BaseResultType.GetSectionDefined | ( | ) |
Returns the sections where this result is defined.
This method should be used to find out what are those sections. If a result contain both shell and beam elements and this result is defined in different sections of respective elements, say TOP, BOTTOM, StressRecoveryPointC etc., then all of them will be returned in this array.
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
get |
Returns a value indicating whether the result type is a complex value
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
get |
Returns the NXOpen.CAE.Result.DataType for this result type
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
get |
Returns the NXOpen.CAE.Result.Location where this result type is defined
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
get |
Returns the name for this result type
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
get |
Returns the NXOpen.CAE.Result.Quantity for this result type
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
getset |
Returns or sets the user defined name of this result type
Created in NX7.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")