NXOpen .NET Reference
12.0.0
|
This class has the information related to post mesh group. More...
Properties | |
unsafe int | CollectorId [get] |
Returns the collector id of the post mesh More... | |
unsafe string | MaterialDescription [get] |
Returns the materail description of the post mesh More... | |
unsafe int | MaterialId [get] |
Returns the material id of the post mesh More... | |
unsafe int | MaterialIdColor [get] |
Returns the color index for the material id assigned to the post mesh More... | |
unsafe int | MeshColor [get] |
Returns the color index for the mesh id assigned to the post mesh More... | |
unsafe NXOpen.CAE.Result.GroupContainer | MeshDimension [get] |
Returns the dimension of the mesh More... | |
unsafe string | Name [get] |
Returns the name of the post mesh More... | |
unsafe int | NumElements [get] |
Returns the number of elements in the post mesh More... | |
unsafe int | Numelem [get] |
Returns the number of elements in the post mesh More... | |
unsafe int | PartId [get] |
Returns the part id of the post mesh More... | |
unsafe string | PropertyDescription [get] |
Returns the property description of the post mesh More... | |
unsafe int | PropertyId [get] |
Returns the property id of the post mesh More... | |
unsafe int | PropertyIdColor [get] |
Returns the color index for the property id assigned to the post mesh More... | |
unsafe int | SuperelementId [get] |
Returns the super element id of the post mesh More... | |
unsafe int | Type [get] |
Returns the type of the post mesh More... | |
unsafe string | TypeDescription [get] |
Returns the type descreption of the post mesh More... | |
This class has the information related to post mesh group.
Not Each attribute of this class is relevent for all the purpose.
An instance of this class can not be obtained
Created in NX11.0.2
|
get |
Returns the collector id of the post mesh
Created in NX11.0.2
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
get |
Returns the materail description of the post mesh
Created in NX11.0.2
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
get |
Returns the material id of the post mesh
Created in NX11.0.2
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
get |
Returns the color index for the material id assigned to the post mesh
Created in NX11.0.2
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
get |
Returns the color index for the mesh id assigned to the post mesh
Created in NX11.0.2
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
get |
Returns the dimension of the mesh
Created in NX11.0.2
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
get |
Returns the name of the post mesh
Created in NX11.0.2
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
get |
Returns the number of elements in the post mesh
Created in NX11.0.2
Deprecated in NX12.0.0. Obtain the expression using NXOpen.CAE.PostMesh.NumElements to query it.
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
get |
Returns the number of elements in the post mesh
Created in NX11.0.2
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
get |
Returns the part id of the post mesh
Created in NX11.0.2
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
get |
Returns the property description of the post mesh
Created in NX11.0.2
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
get |
Returns the property id of the post mesh
Created in NX11.0.2
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
get |
Returns the color index for the property id assigned to the post mesh
Created in NX11.0.2
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
get |
Returns the super element id of the post mesh
Created in NX11.0.2
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
get |
Returns the type of the post mesh
Created in NX11.0.2
Deprecated in NX12.0.0. There is no replacement for this function
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
get |
Returns the type descreption of the post mesh
Created in NX11.0.2
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")