NXOpen .NET Reference
12.0.0
|
This is the manager for Condition Sequences. More...
Public Types | |
enum | FileFormat { Bdd, Xml } |
Specifies the file format during an import. More... | |
enum | ImportNameCollisionsBehavior { RenameExisting, RenameIncoming } |
Specifies the name collision behavior during an import. More... | |
enum | ImportMissingConditionsBehavior { Delete, Settoundefined } |
Specifies the missing conditions behavior during an import. More... | |
Properties | |
NXOpen.CAE.SimConditionParamCollection | ConditionParamCollection [get] |
Returns the NXOpen.CAE.SimConditionParamCollection . More... | |
NXOpen.CAE.SimConditionCollection | ConditionCollection [get] |
Returns the NXOpen.CAE.SimConditionCollection . More... | |
NXOpen.CAE.SimConditionSequenceCollection | ConditionSequenceCollection [get] |
Returns the NXOpen.CAE.SimConditionSequenceCollection . More... | |
unsafe NXOpen.CAE.SimConditionSequence | ActiveConditionSequence [get, set] |
Returns or sets the currently active Condition Sequence. More... | |
This is the manager for Condition Sequences.
Each Simulation has one manager.
To obtain an instance of this class, use NXOpen.CAE.SimSimulation.ConditionSeqManager
Created in NX9.0.0
unsafe void NXOpen.CAE.SimConditionSeqMgr.ExportFile | ( | string | filename, |
NXOpen.CAE.SimConditionSeqMgr.FileFormat | format | ||
) |
Exports a NXOpen.CAE.SimConditionSequence to a file on disk.
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
filename | |
format |
unsafe void NXOpen.CAE.SimConditionSeqMgr.ImportFile | ( | string | filename, |
NXOpen.CAE.SimConditionSeqMgr.FileFormat | format | ||
) |
Imports a file from disk to create a NXOpen.CAE.SimConditionSequence .
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
filename | |
format |
unsafe bool NXOpen.CAE.SimConditionSeqMgr.IsReferenced | ( | NXOpen.CAE.SimCondition | condition | ) |
Returns if a NXOpen.CAE.SimCondition is referenced in a NXOpen.CAE.SimConditionSequence
Created in NX9.0.0
License requirements: None.
condition |
unsafe void NXOpen.CAE.SimConditionSeqMgr.SetMissingConditionsBehavior | ( | NXOpen.CAE.SimConditionSeqMgr.ImportMissingConditionsBehavior | missingconditionsbehavior | ) |
Sets the missing parameter behavior during a file import.
Created in NX12.0.0
License requirements: None.
missingconditionsbehavior |
unsafe void NXOpen.CAE.SimConditionSeqMgr.SetNameCollisionsBehavior | ( | NXOpen.CAE.SimConditionSeqMgr.ImportNameCollisionsBehavior | namecollisionsbehavior | ) |
Sets the name collision behavior during a file import.
Created in NX12.0.0
License requirements: None.
namecollisionsbehavior |
unsafe void NXOpen.CAE.SimConditionSeqMgr.WrapUp | ( | ) |
Wrap up all modifications done to NXOpen.CAE.SimConditionSequence , NXOpen.CAE.SimCondition , NXOpen.CAE.SimConditionParam and NXOpen.Expression in order to have all objects in a consistent state.
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the currently active Condition Sequence.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the NXOpen.CAE.SimConditionCollection .
Created in NX9.0.0
|
get |
Returns the NXOpen.CAE.SimConditionParamCollection .
Created in NX9.0.0
|
get |
Returns the NXOpen.CAE.SimConditionSequenceCollection .
Created in NX9.0.0