NXOpen .NET Reference
12.0.0
|
This class represents a Condition which defines a state where all or some values of NXOpen.CAE.SimConditionParam are known. More...
Public Member Functions | |
unsafe double | GetValue (NXOpen.CAE.SimConditionParam param) |
Returns the condition specified parameter value. More... | |
unsafe bool | IsValueDefined (NXOpen.CAE.SimConditionParam param) |
Returns if the condition specified parameter value is defined. More... | |
unsafe void | SetValue (NXOpen.CAE.SimConditionParam param, double value) |
Sets the condition specified parameter value. More... | |
Properties | |
unsafe int | Label [get] |
Returns the condition's label. More... | |
unsafe string | Name [get, set] |
Returns or sets the condition's name More... | |
This class represents a Condition which defines a state where all or some values of NXOpen.CAE.SimConditionParam are known.
An instance of this class can be obtained from NXOpen.CAE.SimConditionSeqMgr .
Created in NX9.0.0
unsafe double NXOpen.CAE.SimCondition.GetValue | ( | NXOpen.CAE.SimConditionParam | param | ) |
Returns the condition specified parameter value.
Use the parameter's object as a key in for the value. Errors out if parameter doesn't exist. Errors out if value is undefined. Same units as specified NXOpen.CAE.SimConditionParam .
Created in NX9.0.0
License requirements: None.
param |
unsafe bool NXOpen.CAE.SimCondition.IsValueDefined | ( | NXOpen.CAE.SimConditionParam | param | ) |
Returns if the condition specified parameter value is defined.
Use the parameter's object as a key in. Errors out if parameter doesn't exist.
Created in NX9.0.0
License requirements: None.
param |
unsafe void NXOpen.CAE.SimCondition.SetValue | ( | NXOpen.CAE.SimConditionParam | param, |
double | value | ||
) |
Sets the condition specified parameter value.
Use the parameter's object as a key in for the value. Errors out if parameter doesn't exist. Same units as specified NXOpen.CAE.SimConditionParam .
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
param | |
value |
|
get |
Returns the condition's label.
Label is unique and greater than zero. It can only be set at creation of a condition and cannot be changed. The label is the key used to locate a specific condition.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the condition's name
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")