NXOpen .NET Reference
12.0.0
|
This class is a collection of NXOpen.CAE.SimCondition . More...
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
This class is a collection of NXOpen.CAE.SimCondition .
To obtain an instance of this class, refer to NXOpen.CAE.SimConditionSeqMgr
Created in NX9.0.0
unsafe NXOpen.CAE.SimCondition NXOpen.CAE.SimConditionCollection.Create | ( | string | name, |
int | label | ||
) |
Adds a NXOpen.CAE.SimCondition .
Name can be anything, even empty. Label must be unique and can be tested with NXOpen.CAE.SimConditionCollection.IsLabelValid .
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
name | |
label |
unsafe NXOpen.CAE.SimCondition NXOpen.CAE.SimConditionCollection.Create | ( | string | name | ) |
Adds a NXOpen.CAE.SimCondition .
Name can be anything, even empty. A unique label will automatically be set.
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
name |
unsafe NXOpen.CAE.SimCondition NXOpen.CAE.SimConditionCollection.Create | ( | int | label | ) |
Adds a NXOpen.CAE.SimCondition .
Name will be automatically set. Label must be unique and can be tested with NXOpen.CAE.SimConditionCollection.IsLabelValid .
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
label |
unsafe NXOpen.CAE.SimCondition NXOpen.CAE.SimConditionCollection.Create | ( | ) |
Adds a NXOpen.CAE.SimCondition .
Name and label will be automatically set.
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unsafe int NXOpen.CAE.SimConditionCollection.Delete | ( | NXOpen.CAE.SimCondition | condition | ) |
Deletes the specified NXOpen.CAE.SimCondition .
If that NXOpen.CAE.SimCondition is referenced in a NXOpen.CAE.SimConditionTimeStep , the NXOpen.CAE.SimConditionTimeStep will no longer reference any NXOpen.CAE.SimCondition . Will return the number of NXOpen.CAE.SimCondition actually deleted.
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
condition |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.SimCondition NXOpen.CAE.SimConditionCollection.Find | ( | string | label | ) |
Collection's object finder
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
label | label of the NXOpen.CAE.SimCondition |
unsafe NXOpen.CAE.SimCondition NXOpen.CAE.SimConditionCollection.Get | ( | int | label | ) |
Returns the NXOpen.CAE.SimCondition with the specified label or a null reference (Nothing in Visual Basic) if such a condition doesn't exist
Created in NX9.0.0
License requirements: None.
label |
unsafe NXOpen.CAE.SimCondition [] NXOpen.CAE.SimConditionCollection.GetAll | ( | ) |
Returns all NXOpen.CAE.SimCondition
Created in NX9.0.0
License requirements: None.
unsafe bool NXOpen.CAE.SimConditionCollection.IsLabelValid | ( | int | label | ) |
Returns if a specified NXOpen.CAE.SimCondition label is valid
Created in NX9.0.0
License requirements: None.
label |
unsafe int NXOpen.CAE.SimConditionCollection.NextLabel | ( | ) |
Returns the next available NXOpen.CAE.SimCondition label
Created in NX9.0.0
License requirements: None.
NXOpen.CAE.SimCondition [] NXOpen.CAE.SimConditionCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.SimCondition objects.
|
get |
Returns the tag of this object.