NXOpen .NET Reference
12.0.0
|
This class is a collection of NXOpen.CAE.SimConditionSequence . More...
Public Member Functions | |
NXOpen.CAE.SimCondition[] | ToArray () |
Returns an array of NXOpen.CAE.SimCondition objects. More... | |
unsafe NXOpen.CAE.SimConditionSequence | Get (int label) |
Returns the NXOpen.CAE.SimConditionSequence with the specified label or a null reference (Nothing in Visual Basic) if such a sequence doesn't exist More... | |
unsafe NXOpen.CAE.SimConditionSequence | Find (string label) |
Collection's object finder More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
This class is a collection of NXOpen.CAE.SimConditionSequence .
For now, it only supports one NXOpen.CAE.SimConditionSequence . To access the one and only NXOpen.CAE.SimConditionSequence , use NXOpen.CAE.SimConditionSeqMgr.ActiveConditionSequence
To obtain an instance of this class, refer to NXOpen.CAE.SimConditionSeqMgr
Created in NX9.0.0
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.SimConditionSequence NXOpen.CAE.SimConditionSequenceCollection.Find | ( | string | label | ) |
Collection's object finder
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
label | label of the NXOpen.CAE.SimConditionSequence |
unsafe NXOpen.CAE.SimConditionSequence NXOpen.CAE.SimConditionSequenceCollection.Get | ( | int | label | ) |
Returns the NXOpen.CAE.SimConditionSequence with the specified label or a null reference (Nothing in Visual Basic) if such a sequence doesn't exist
Created in NX9.0.0
License requirements: None.
label |
NXOpen.CAE.SimCondition [] NXOpen.CAE.SimConditionSequenceCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.SimCondition objects.
|
get |
Returns the tag of this object.