NXOpen .NET Reference
12.0.0
|
This class represents a time history of NXOpen.CAE.SimCondition . More...
Public Types | |
enum | OutOfRangeBehavior { Clip, Extrapolate } |
Specifies behavior of NXOpen.CAE.SimConditionSequence.GetValue when time is out of range. More... | |
Public Member Functions | |
unsafe NXOpen.Unit | GetTimeUnits () |
Returns the time units for the whole sequence More... | |
unsafe void | SetTimeUnits (NXOpen.Unit units) |
Sets the time units for the whole sequence More... | |
unsafe string[] | GetDescription () |
Returns the condition sequence description More... | |
unsafe void | SetDescription (string[] description) |
Sets the condition sequence description More... | |
unsafe double | GetValue (NXOpen.CAE.SimConditionParam param, double time) |
Returns the interpolated value of a NXOpen.CAE.SimConditionParam at the specified time. More... | |
unsafe double | GetValue (NXOpen.CAE.SimConditionParam param, double time, NXOpen.CAE.SimConditionSequence.OutOfRangeBehavior behavior) |
Returns the interpolated value of a NXOpen.CAE.SimConditionParam at the specified time. More... | |
unsafe void | Evaluate (double time) |
Evaluate all NXOpen.CAE.SimConditionParam related expressions at a given time. More... | |
unsafe void | Evaluate (double time, bool update) |
Convenience overloaded method provided to control if an update will be requested after NXOpen.CAE.SimConditionSequence has been evaluated. More... | |
Properties | |
NXOpen.CAE.SimConditionTimeStepCollection | ConditionTimeStepCollection [get] |
Returns the NXOpen.CAE.SimConditionTimeStepCollection . More... | |
This class represents a time history of NXOpen.CAE.SimCondition .
An instance of this class can be obtained from NXOpen.CAE.SimConditionSeqMgr .
Created in NX9.0.0
Specifies behavior of NXOpen.CAE.SimConditionSequence.GetValue when time is out of range.
Enumerator | |
---|---|
Clip | |
Extrapolate |
unsafe void NXOpen.CAE.SimConditionSequence.Evaluate | ( | double | time | ) |
Evaluate all NXOpen.CAE.SimConditionParam related expressions at a given time.
Will update the expressions. Time units are the ones defined by NXOpen.CAE.SimConditionSequence.SetTimeUnits .
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
time |
unsafe void NXOpen.CAE.SimConditionSequence.Evaluate | ( | double | time, |
bool | update | ||
) |
Convenience overloaded method provided to control if an update will be requested after NXOpen.CAE.SimConditionSequence has been evaluated.
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
time | |
update |
unsafe string [] NXOpen.CAE.SimConditionSequence.GetDescription | ( | ) |
Returns the condition sequence description
Created in NX9.0.0
License requirements: None.
unsafe NXOpen.Unit NXOpen.CAE.SimConditionSequence.GetTimeUnits | ( | ) |
Returns the time units for the whole sequence
Created in NX9.0.0
License requirements: None.
unsafe double NXOpen.CAE.SimConditionSequence.GetValue | ( | NXOpen.CAE.SimConditionParam | param, |
double | time | ||
) |
Returns the interpolated value of a NXOpen.CAE.SimConditionParam at the specified time.
Same units as specified NXOpen.CAE.SimConditionParam . Will error out if specified time value is out of range.
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
param | |
time |
unsafe double NXOpen.CAE.SimConditionSequence.GetValue | ( | NXOpen.CAE.SimConditionParam | param, |
double | time, | ||
NXOpen.CAE.SimConditionSequence.OutOfRangeBehavior | behavior | ||
) |
Returns the interpolated value of a NXOpen.CAE.SimConditionParam at the specified time.
Same units as specified NXOpen.CAE.SimConditionParam . Will behave as specified in NXOpen.CAE.SimConditionSequence.OutOfRangeBehavior .
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
param | |
time | |
behavior |
unsafe void NXOpen.CAE.SimConditionSequence.SetDescription | ( | string[] | description | ) |
Sets the condition sequence description
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
description |
unsafe void NXOpen.CAE.SimConditionSequence.SetTimeUnits | ( | NXOpen.Unit | units | ) |
Sets the time units for the whole sequence
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
units |
|
get |
Returns the NXOpen.CAE.SimConditionTimeStepCollection .
Created in NX9.0.0