NXOpen .NET Reference
12.0.0
|
This class is a collection of NXOpen.CAE.SimConditionTimeStep . More...
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
This class is a collection of NXOpen.CAE.SimConditionTimeStep .
To obtain an instance of this class, refer to NXOpen.CAE.SimConditionSequence
Created in NX9.0.0
unsafe NXOpen.CAE.SimConditionTimeStep NXOpen.CAE.SimConditionTimeStepCollection.Create | ( | double | time, |
NXOpen.CAE.SimCondition | condition, | ||
string | description | ||
) |
Creates a NXOpen.CAE.SimConditionTimeStep at specified time referencing specified NXOpen.CAE.SimCondition and insert it in time history.
A conditionless NXOpen.CAE.SimConditionTimeStep may be added by passing a null reference (Nothing in Visual Basic) as the NXOpen.CAE.SimCondition .
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
time | |
condition | |
description |
unsafe void NXOpen.CAE.SimConditionTimeStepCollection.Delete | ( | NXOpen.CAE.SimConditionTimeStep | step | ) |
Deletes a NXOpen.CAE.SimConditionTimeStep from time history
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
step |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.SimConditionTimeStep NXOpen.CAE.SimConditionTimeStepCollection.Find | ( | string | time | ) |
Collection's object finder
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
time | time of the NXOpen.CAE.SimConditionTimeStep |
unsafe NXOpen.CAE.SimConditionTimeStep NXOpen.CAE.SimConditionTimeStepCollection.Get | ( | double | time | ) |
Returns the NXOpen.CAE.SimConditionTimeStep at the specified time or a null reference (Nothing in Visual Basic) if it doesn't exist
Created in NX9.0.0
License requirements: None.
time |
unsafe NXOpen.CAE.SimConditionTimeStep [] NXOpen.CAE.SimConditionTimeStepCollection.GetAll | ( | ) |
Returns a time ordered array of all NXOpen.CAE.SimConditionTimeStep
Created in NX9.0.0
License requirements: None.
unsafe NXOpen.CAE.SimConditionTimeStep [] NXOpen.CAE.SimConditionTimeStepCollection.GetInRange | ( | double | fromTime, |
double | toTime | ||
) |
Returns all NXOpen.CAE.SimConditionTimeStep falling inside the specified inclusive time range
Created in NX9.0.0
License requirements: None.
fromTime | |
toTime |
unsafe NXOpen.CAE.SimConditionTimeStep [] NXOpen.CAE.SimConditionTimeStepCollection.GetWithReferenceToCondition | ( | NXOpen.CAE.SimCondition | condition | ) |
Returns all NXOpen.CAE.SimConditionTimeStep referencing the specified NXOpen.CAE.SimCondition
Created in NX9.0.0
License requirements: None.
condition |
unsafe void NXOpen.CAE.SimConditionTimeStepCollection.ModifyTime | ( | NXOpen.CAE.SimConditionTimeStep | step, |
double | time | ||
) |
Modifies the time of a NXOpen.CAE.SimConditionTimeStep in time history
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
step | |
time |
NXOpen.CAE.SimConditionTimeStep [] NXOpen.CAE.SimConditionTimeStepCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.SimConditionTimeStep objects.
|
get |
Returns the tag of this object.