NXOpen .NET Reference
12.0.0
|
This class is a collection of NXOpen.CAE.SimConditionParam which represents a measurable environment. More...
Public Member Functions | |
NXOpen.CAE.SimConditionParam[] | ToArray () |
Returns an array of NXOpen.CAE.SimConditionParam objects. More... | |
unsafe NXOpen.CAE.SimConditionParam | Create (string name, NXOpen.Unit units) |
Creates a NXOpen.CAE.SimConditionParam with the specified name and units. More... | |
unsafe int | Delete (NXOpen.CAE.SimConditionParam param) |
Deletes a NXOpen.CAE.SimConditionParam . More... | |
unsafe NXOpen.CAE.SimConditionParam | Get (string name) |
Returns the NXOpen.CAE.SimConditionParam with the specified name or a null reference (Nothing in Visual Basic) if such a parameter doesn't exist More... | |
unsafe NXOpen.CAE.SimConditionParam[] | GetAll () |
Returns all NXOpen.CAE.SimConditionParam More... | |
unsafe NXOpen.CAE.SimConditionParam | Find (string name) |
Collection's object finder More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
This class is a collection of NXOpen.CAE.SimConditionParam which represents a measurable environment.
To obtain an instance of this class, refer to NXOpen.CAE.SimConditionSeqMgr
Created in NX9.0.0
unsafe NXOpen.CAE.SimConditionParam NXOpen.CAE.SimConditionParamCollection.Create | ( | string | name, |
NXOpen.Unit | units | ||
) |
Creates a NXOpen.CAE.SimConditionParam with the specified name and units.
Will error out if a NXOpen.CAE.SimConditionParam with specified name already exists. Specified name cannot be empty.
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
name | |
units |
unsafe int NXOpen.CAE.SimConditionParamCollection.Delete | ( | NXOpen.CAE.SimConditionParam | param | ) |
Deletes a NXOpen.CAE.SimConditionParam .
All values in NXOpen.CAE.SimCondition for that NXOpen.CAE.SimConditionParam will also be deleted. Will return the number of NXOpen.CAE.SimConditionParam actually deleted.
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
param |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.SimConditionParam NXOpen.CAE.SimConditionParamCollection.Find | ( | string | name | ) |
Collection's object finder
Created in NX9.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
name | name of the NXOpen.CAE.SimConditionParam |
unsafe NXOpen.CAE.SimConditionParam NXOpen.CAE.SimConditionParamCollection.Get | ( | string | name | ) |
Returns the NXOpen.CAE.SimConditionParam with the specified name or a null reference (Nothing in Visual Basic) if such a parameter doesn't exist
Created in NX9.0.0
License requirements: None.
name |
unsafe NXOpen.CAE.SimConditionParam [] NXOpen.CAE.SimConditionParamCollection.GetAll | ( | ) |
Returns all NXOpen.CAE.SimConditionParam
Created in NX9.0.0
License requirements: None.
NXOpen.CAE.SimConditionParam [] NXOpen.CAE.SimConditionParamCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.SimConditionParam objects.
|
get |
Returns the tag of this object.