NXOpen .NET Reference
12.0.0
|
This is a manager to the NXOpen.CAE.ResponseSimulation.TransmissibilityEvaluationSetting class. More...
Public Types | |
enum | MotionType { Displacement, Velocity, Acceleration } |
This enum defines input motion type More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.CAE.ResponseSimulation.ModalResultsEvaluationSettingBuilder | |
unsafe NXOpen.CAE.FENode[] | GetOutputNodes () |
Returns destination nodes. More... | |
unsafe void | SetOutputNodes (NXOpen.CAE.FENode[] destinationNode) |
Sets destination nodes More... | |
unsafe NXOpen.CAE.FEElement[] | GetOutputElements () |
Returns destination nodes. More... | |
unsafe void | SetOutputElements (NXOpen.CAE.FEElement[] destinationElements) |
Sets destination nodes More... | |
This is a manager to the NXOpen.CAE.ResponseSimulation.TransmissibilityEvaluationSetting class.
Object of type NXOpen.CAE.ResponseSimulation.TransmissibilityEvaluationSetting can be created and edited only through this class
To create a new instance of this class, use NXOpen.CAE.ResponseSimulation.EvaluationSettingManager.CreateTransmissibilityEvaluationSettingBuilder
Created in NX5.0.0
|
getset |
Returns or sets the input motion type
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")