NXOpen .NET Reference
12.0.0
|
Represents the abstract builder class of evaluation setting for FRF and transmissibility More...
Public Member Functions | |
unsafe NXOpen.CAE.FENode[] | GetOutputNodes () |
Returns destination nodes. More... | |
unsafe void | SetOutputNodes (NXOpen.CAE.FENode[] destinationNode) |
Sets destination nodes More... | |
unsafe NXOpen.CAE.FEElement[] | GetOutputElements () |
Returns destination nodes. More... | |
unsafe void | SetOutputElements (NXOpen.CAE.FEElement[] destinationElements) |
Sets destination nodes More... | |
Represents the abstract builder class of evaluation setting for FRF and transmissibility
This is an abstract class, and cannot be created.
Created in NX5.0.0
unsafe NXOpen.CAE.FEElement [] NXOpen.CAE.ResponseSimulation.ModalResultsEvaluationSettingBuilder.GetOutputElements | ( | ) |
Returns destination nodes.
Only available when result type is CAE.ResponseSimulation.EvaluationResultType.Stress , CAE.ResponseSimulation.EvaluationResultType.Strain , CAE.ResponseSimulation.EvaluationResultType.ShellStressResultant
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
unsafe NXOpen.CAE.FENode [] NXOpen.CAE.ResponseSimulation.ModalResultsEvaluationSettingBuilder.GetOutputNodes | ( | ) |
Returns destination nodes.
Only available when result type is CAE.ResponseSimulation.EvaluationResultType.Displacement , CAE.ResponseSimulation.EvaluationResultType.Velocity , CAE.ResponseSimulation.EvaluationResultType.Acceleration , CAE.ResponseSimulation.EvaluationResultType.ReactionForce
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
unsafe void NXOpen.CAE.ResponseSimulation.ModalResultsEvaluationSettingBuilder.SetOutputElements | ( | NXOpen.CAE.FEElement[] | destinationElements | ) |
Sets destination nodes
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
destinationElements |
unsafe void NXOpen.CAE.ResponseSimulation.ModalResultsEvaluationSettingBuilder.SetOutputNodes | ( | NXOpen.CAE.FENode[] | destinationNode | ) |
Sets destination nodes
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
destinationNode |
|
get |
Returns the frequency setting
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
|
get |
Returns the frequency setting
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the source direction data component
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the source node.
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the observation nodes.
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the destination direction data component
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")