NXOpen .NET Reference
12.0.0
|
Represents the frequency setting to perform FRF evaluation More...
Public Types | |
enum | InterpolationMethod { LogLog, LogLinear, LinearLinear } |
Specifies the method for interpolation More... | |
enum | Definition { Range, ModalContribution } |
Specifies the method to define frequency More... | |
Public Member Functions | |
unsafe double[] | GetFrequencies () |
Returns frequency values to perform FRF evaluation. More... | |
unsafe void | SetFrequencies (double[] frequencies) |
Sets the frequency values to perform FRF evaluation. More... | |
Properties | |
unsafe int | ContributorNumber [get, set] |
Returns or sets the number of contributors. More... | |
unsafe double | EndValue [get, set] |
Returns or sets the end value of frequency range. More... | |
unsafe NXOpen.CAE.ResponseSimulation.FrequencyDefinition.Definition | EvaluationType [get, set] |
Returns or sets the method to define frequency More... | |
unsafe bool | GenerateMaximumContributors [get, set] |
Returns or sets the option for generating maximum contributors or not. More... | |
unsafe NXOpen.CAE.ResponseSimulation.FrequencyDefinition.InterpolationMethod | InterpolationMethodOption [get, set] |
Returns or sets the interpolation method. More... | |
unsafe bool | NormalizeResults [get, set] |
Returns or sets the option to normalize results. More... | |
unsafe int | SpectralLine [get, set] |
Returns or sets the additional spectral lines. More... | |
unsafe double | StartValue [get, set] |
Returns or sets the start value of frequency range. More... | |
Represents the frequency setting to perform FRF evaluation
Created in NX5.0.0
unsafe double [] NXOpen.CAE.ResponseSimulation.FrequencyDefinition.GetFrequencies | ( | ) |
Returns frequency values to perform FRF evaluation.
Only available when the frequency definition method is CAE.ResponseSimulation.FrequencyDefinition.Definition.ModalContribution
Created in NX6.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
unsafe void NXOpen.CAE.ResponseSimulation.FrequencyDefinition.SetFrequencies | ( | double[] | frequencies | ) |
Sets the frequency values to perform FRF evaluation.
Only available when the frequency definition method is CAE.ResponseSimulation.FrequencyDefinition.Definition.ModalContribution
Created in NX6.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
frequencies |
|
getset |
Returns or sets the number of contributors.
Only available when maximu contributors will be generated
Created in NX6.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the end value of frequency range.
Only available when the frequency is defined by CAE.ResponseSimulation.FrequencyDefinition.Definition.Range
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the method to define frequency
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the option for generating maximum contributors or not.
Only available when frequency definition metod is CAE.ResponseSimulation.FrequencyDefinition.Definition.ModalContribution
Created in NX6.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the interpolation method.
Only available when the frequency is defined by CAE.ResponseSimulation.FrequencyDefinition.Definition.Range
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the option to normalize results.
Only available when maximu contributors will be generated
Created in NX6.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the additional spectral lines.
Only available when frequency is defined by CAE.ResponseSimulation.FrequencyDefinition.Definition.Range
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the start value of frequency range.
Only available when the frequency is defined by CAE.ResponseSimulation.FrequencyDefinition.Definition.Range
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")