NXOpen .NET Reference
12.0.0
|
Represents the data location to perform evaluation More...
Public Types | |
enum | Beam { C, D, E, F } |
Specifies the location for beam More... | |
enum | Shell { Top, Bottom, Middle } |
Specifies the location for shell More... | |
enum | Element { Both, Centroid, Corners } |
Specifies the element location for element More... | |
Properties | |
unsafe NXOpen.CAE.ResponseSimulation.DataLocation.Beam | BeamLocation [get, set] |
Returns or sets the method to define frequency More... | |
unsafe NXOpen.CAE.ResponseSimulation.DataLocation.Element | ElementLocation [get, set] |
Returns or sets the element location. More... | |
unsafe int | LayerSelection [get, set] |
Returns or sets the end value of frequency range. More... | |
unsafe NXOpen.CAE.ResponseSimulation.DataLocation.Shell | ShellLocation [get, set] |
Returns or sets the start value of frequency range. More... | |
Represents the data location to perform evaluation
Created in NX5.0.0
|
getset |
Returns or sets the method to define frequency
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the element location.
Only available when stress and strain is defined by CAE.ResponseSimulation.FrequencyDefinition.Definition.Range
Created in NX6.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the end value of frequency range.
Only available when the frequency is defined by CAE.ResponseSimulation.FrequencyDefinition.Definition.Range
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the start value of frequency range.
Only available when the frequency is defined by CAE.ResponseSimulation.FrequencyDefinition.Definition.Range
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")