NXOpen .NET Reference
12.0.0
|
This is a manager to the NXOpen.CAE.ResponseSimulation.FrfEvaluationSetting class. More...
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.CAE.ResponseSimulation.ModalResultsEvaluationSettingBuilder | |
unsafe NXOpen.CAE.FENode[] | GetOutputNodes () |
Returns destination nodes. More... | |
unsafe void | SetOutputNodes (NXOpen.CAE.FENode[] destinationNode) |
Sets destination nodes More... | |
unsafe NXOpen.CAE.FEElement[] | GetOutputElements () |
Returns destination nodes. More... | |
unsafe void | SetOutputElements (NXOpen.CAE.FEElement[] destinationElements) |
Sets destination nodes More... | |
Properties inherited from NXOpen.CAE.ResponseSimulation.ModalResultsEvaluationSettingBuilder | |
unsafe NXOpen.CAE.ResponseSimulation.DataLocation | DataLocation [get] |
Returns the frequency setting More... | |
unsafe NXOpen.CAE.ResponseSimulation.FrequencyDefinition | EvaluationProperty [get] |
Returns the frequency setting More... | |
unsafe NXOpen.CAE.ResponseSimulation.DirectionDataComponent | InputDirection [get, set] |
Returns or sets the source direction data component More... | |
unsafe NXOpen.CAE.FENode | InputNode [get, set] |
Returns or sets the source node. More... | |
unsafe NXOpen.CAE.FENode | ObservationNode [get, set] |
Returns or sets the observation nodes. More... | |
unsafe NXOpen.CAE.ResponseSimulation.DirectionDataComponent | OutputRequest [get, set] |
Returns or sets the destination direction data component More... | |
This is a manager to the NXOpen.CAE.ResponseSimulation.FrfEvaluationSetting class.
Object of type NXOpen.CAE.ResponseSimulation.FrfEvaluationSetting can be created and edited only through this class
To create a new instance of this class, use NXOpen.CAE.ResponseSimulation.EvaluationSettingManager.CreateFrfEvaluationSettingBuilder
Created in NX5.0.0