NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Annotations.Weld objects More...
Public Member Functions | |
NXOpen.Annotations.Weld[] | ToArray () |
Returns an array of NXOpen.Annotations.Weld objects. More... | |
unsafe NXOpen.Annotations.LineWeldData | NewLineWeldData () |
Creates new LineWeldData object. More... | |
unsafe NXOpen.Annotations.LineWeld | CreateLineWeld (NXOpen.Annotations.LineWeldData lineWeldData, NXOpen.Point3d origin, NXOpen.Annotations.LeaderBundle leader) |
Creates a line weld. More... | |
unsafe NXOpen.Annotations.PmiLineWeld | CreatePmiLineWeld (NXOpen.Annotations.LineWeldData lineWeldData, NXOpen.Annotations.PmiData pmiData, NXOpen.Xform annotationPlane, NXOpen.Point3d origin, NXOpen.Annotations.LeaderBundle leader) |
Creates a PMI line weld. More... | |
unsafe NXOpen.Annotations.LineWeldBuilder | CreateLineWeldBuilder (NXOpen.Annotations.LineWeld weld) |
Creates a NXOpen.Annotations.LineWeldBuilder More... | |
unsafe NXOpen.Annotations.PmiLineWeldBuilder | CreatePmiLineWeldBuilder (NXOpen.Annotations.PmiLineWeld weld) |
Creates a NXOpen.Annotations.PmiLineWeldBuilder More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Annotations.Weld objects
To obtain an instance of this class, refer to NXOpen.Annotations.AnnotationManager
Created in NX4.0.0
unsafe NXOpen.Annotations.LineWeld NXOpen.Annotations.WeldCollection.CreateLineWeld | ( | NXOpen.Annotations.LineWeldData | lineWeldData, |
NXOpen.Point3d | origin, | ||
NXOpen.Annotations.LeaderBundle | leader | ||
) |
Creates a line weld.
Created in NX4.0.0
License requirements: drafting ("DRAFTING")
lineWeldData | |
origin | Origin for the line weld |
leader | Specifies the leaders for the line weld |
unsafe NXOpen.Annotations.LineWeldBuilder NXOpen.Annotations.WeldCollection.CreateLineWeldBuilder | ( | NXOpen.Annotations.LineWeld | weld | ) |
Creates a NXOpen.Annotations.LineWeldBuilder
Created in NX6.0.0
License requirements: drafting ("DRAFTING")
weld |
unsafe NXOpen.Annotations.PmiLineWeld NXOpen.Annotations.WeldCollection.CreatePmiLineWeld | ( | NXOpen.Annotations.LineWeldData | lineWeldData, |
NXOpen.Annotations.PmiData | pmiData, | ||
NXOpen.Xform | annotationPlane, | ||
NXOpen.Point3d | origin, | ||
NXOpen.Annotations.LeaderBundle | leader | ||
) |
Creates a PMI line weld.
Created in NX4.0.0
License requirements: geometric_tol ("GDT")
lineWeldData | |
pmiData | PMI data |
annotationPlane | Annotation plane on which the line weld lies |
origin | Origin for the line weld |
leader | Specifies the leaders for the line weld |
unsafe NXOpen.Annotations.PmiLineWeldBuilder NXOpen.Annotations.WeldCollection.CreatePmiLineWeldBuilder | ( | NXOpen.Annotations.PmiLineWeld | weld | ) |
Creates a NXOpen.Annotations.PmiLineWeldBuilder
Created in NX6.0.0
License requirements: geometric_tol ("GDT")
weld |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Annotations.LineWeldData NXOpen.Annotations.WeldCollection.NewLineWeldData | ( | ) |
Creates new LineWeldData object.
Created in NX4.0.0
License requirements: None.
NXOpen.Annotations.Weld [] NXOpen.Annotations.WeldCollection.ToArray | ( | ) |
Returns an array of NXOpen.Annotations.Weld objects.
|
get |
Returns the tag of this object.