NXOpen .NET Reference
12.0.0
|
Represents line weld data More...
Public Member Functions | |
unsafe void | SetWeldStandard (NXOpen.Annotations.WeldStandard standard) |
More... | |
unsafe NXOpen.Annotations.LineWeldSideData | GetArrowSideData () |
Returns the arrow side data More... | |
unsafe void | SetArrowSideData (NXOpen.Annotations.LineWeldSideData arrowSide) |
Sets the arrow side data More... | |
unsafe NXOpen.Annotations.LineWeldSideData | GetOtherSideData () |
Returns the other side data More... | |
unsafe void | SetOtherSideData (NXOpen.Annotations.LineWeldSideData otherSide) |
Sets the other side data More... | |
unsafe string[] | GetTailSpecificationText () |
Returns the tail specification text More... | |
unsafe void | SetTailSpecificationText (string[] lines) |
Sets the tail specification text More... | |
unsafe NXOpen.DisplayableObject[] | GetTopSeamObjects () |
Returns the top seam objects. More... | |
unsafe void | SetTopSeamObjects (NXOpen.DisplayableObject[] objects) |
Sets the top seam objects. More... | |
unsafe NXOpen.DisplayableObject[] | GetSideSeamObjects () |
Returns the side seam objects. More... | |
unsafe void | SetSideSeamObjects (NXOpen.DisplayableObject[] objects) |
Sets the side seam objects. More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Properties | |
unsafe bool | AllroundSymbol [get, set] |
Returns or sets the flag indicating whether the allround symbol is displayed More... | |
unsafe bool | CenterSymbol [get, set] |
Returns or sets the flag indicating whether the weld symbol is at center of reference line, applicable only to spot and seam symbols More... | |
unsafe bool | FieldWeld [get, set] |
Returns or sets the flag indicating whether the weld is done at the field site More... | |
unsafe NXOpen.Annotations.IdentificationLineLocation | IdentificationLineLocation [get, set] |
Returns or sets the identification line location More... | |
unsafe bool | SideSeamDisplay [get, set] |
Returns or sets the flag indicating whether the side seam is displayed More... | |
unsafe bool | SideSeamHorizontalFlip [get, set] |
Returns or sets the flag indicating whether the side seam is flipped in the horizontal direction More... | |
unsafe bool | SideSeamVerticalFlip [get, set] |
Returns or sets the flag indicating whether the side seam is flipped in the vertical direction More... | |
unsafe NXOpen.Drawings.DraftingView | SideSeamView [get, set] |
Returns or sets the view for which side seam is to be created. More... | |
unsafe bool | StaggeredWeldSymbolDisplay [get, set] |
Returns or sets the flag indicating whether the staggered weld symbol is displayed More... | |
unsafe double | SymbolScale [get, set] |
Returns or sets the symbol scale More... | |
unsafe NXOpen.Annotations.Tail | Tail [get, set] |
Returns or sets the tail for the reference line More... | |
unsafe bool | TopSeamDisplay [get, set] |
Returns or sets the flag indicating whether the top seam is displayed More... | |
unsafe bool | TopSeamReverse [get, set] |
Returns or sets the flag indicating whether the top seam direction is reveresed More... | |
unsafe NXOpen.Drawings.DraftingView | TopSeamView [get, set] |
Returns or sets the view for which top seam is to be created. More... | |
unsafe NXOpen.Annotations.WeldStandard | WeldStandard [get] |
Returns the standard More... | |
Represents line weld data
Created in NX4.0.0
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX4.0.0
License requirements: None.
unsafe NXOpen.Annotations.LineWeldSideData NXOpen.Annotations.LineWeldData.GetArrowSideData | ( | ) |
Returns the arrow side data
Created in NX4.0.0
License requirements: None.
unsafe NXOpen.Annotations.LineWeldSideData NXOpen.Annotations.LineWeldData.GetOtherSideData | ( | ) |
Returns the other side data
Created in NX4.0.0
License requirements: None.
unsafe NXOpen.DisplayableObject [] NXOpen.Annotations.LineWeldData.GetSideSeamObjects | ( | ) |
Returns the side seam objects.
Created in NX4.0.0
License requirements: None.
unsafe string [] NXOpen.Annotations.LineWeldData.GetTailSpecificationText | ( | ) |
Returns the tail specification text
Created in NX4.0.0
License requirements: None.
unsafe NXOpen.DisplayableObject [] NXOpen.Annotations.LineWeldData.GetTopSeamObjects | ( | ) |
Returns the top seam objects.
Created in NX4.0.0
License requirements: None.
unsafe void NXOpen.Annotations.LineWeldData.SetArrowSideData | ( | NXOpen.Annotations.LineWeldSideData | arrowSide | ) |
Sets the arrow side data
Created in NX4.0.0
License requirements: None.
arrowSide | New arrow side line weld data |
unsafe void NXOpen.Annotations.LineWeldData.SetOtherSideData | ( | NXOpen.Annotations.LineWeldSideData | otherSide | ) |
Sets the other side data
Created in NX4.0.0
License requirements: None.
otherSide | New other side line weld data |
unsafe void NXOpen.Annotations.LineWeldData.SetSideSeamObjects | ( | NXOpen.DisplayableObject[] | objects | ) |
Sets the side seam objects.
Following objects are allowed -
Curve
Edge
Created in NX4.0.0
License requirements: None.
objects | List of new side seam objects |
unsafe void NXOpen.Annotations.LineWeldData.SetTailSpecificationText | ( | string[] | lines | ) |
Sets the tail specification text
Created in NX4.0.0
License requirements: None.
lines | List of lines |
unsafe void NXOpen.Annotations.LineWeldData.SetTopSeamObjects | ( | NXOpen.DisplayableObject[] | objects | ) |
Sets the top seam objects.
Following objects are allowed -
Point
Curve
Edge
Created in NX4.0.0
License requirements: None.
objects | List of new top seam objects |
unsafe void NXOpen.Annotations.LineWeldData.SetWeldStandard | ( | NXOpen.Annotations.WeldStandard | standard | ) |
Created in NX4.0.0
License requirements: None.
standard | New weld standard |
|
getset |
Returns or sets the flag indicating whether the allround symbol is displayed
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag indicating whether the weld symbol is at center of reference line, applicable only to spot and seam symbols
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag indicating whether the weld is done at the field site
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the identification line location
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag indicating whether the side seam is displayed
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag indicating whether the side seam is flipped in the horizontal direction
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag indicating whether the side seam is flipped in the vertical direction
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the view for which side seam is to be created.
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag indicating whether the staggered weld symbol is displayed
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the symbol scale
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the tail for the reference line
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag indicating whether the top seam is displayed
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag indicating whether the top seam direction is reveresed
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the view for which top seam is to be created.
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the standard
Created in NX4.0.0
License requirements: None.